The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-46J30 $171.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 30 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16692
171.38
SS3-46J32 $171.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 32 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16693
171.38
SS3-46J35 $171.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 35 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16694
171.38
SS3-46J40 $171.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 40 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16695
171.38
SS3-46J45 $171.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 45 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16696
171.38
SS3-48J25 $167.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 25 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16711
167.81
SS3-48J28 $186.78 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 28 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16712
186.78
SS3-48J30 $186.78 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 30 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16713
186.78
SS3-48J32 $186.78 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 32 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16714
186.78
SS3-48J35 $186.78 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 35 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16715
186.78
SS3-48J40 $180.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 40 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16716
180.12
SS3-48J45 $180.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 45 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16717
180.12
SS3-14HJ16 $0.00 N/A N/A Finished N/A 3 N/A 14 N/A S1K N/A 16 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16118
0
SS3-14HJ17 $0.00 N/A N/A Finished N/A 3 N/A 14 N/A S1K N/A 17 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16119
0
SS3-15HJ16 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A S1K N/A 16 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16127
0
SS3-15HJ17 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A S1K N/A 17 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16128
0
SS3-15HJ18 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A S1K N/A 18 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16129
0
SS3-15HJ19 $0.00 N/A N/A Finished N/A 3 N/A 15 N/A S1K N/A 19 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16130
0
SS3-16HJ16 $0.00 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 16 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16139
0
SS3-16HJ17 $0.00 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 17 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16140
0
SS3-16HJ18 $0.00 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 18 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16141
0
SS3-16HJ19 $0.00 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 19 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16142
0
SS3-16HJ20 $0.00 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 20 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16143
0
SS3-16HJ22 $0.00 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 22 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16144
0
SS3-17HJ16 $0.00 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 16 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16154
0
Unit of Measure
« 126 127 128 129 130 »