KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-24A | $11.84 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A S1T | N/A 6 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
12029 |
11.84 |
| SS1-24B | $11.80 | N/A | N/A Finished | N/A 1 | N/A 24 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
12030 |
11.8 |
| SS1-25A | $12.02 | N/A | N/A Finished | N/A 1 | N/A 25 | N/A S1T | N/A 6 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
12034 |
12.02 |
| SS1-25B | $11.98 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S1T | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
12035 |
11.98 |
| SS1-26A | $12.48 |
N/A
|
N/A Finished | N/A 1 | N/A 26 | N/A S1T | N/A 8 mm | N/A 26 mm | N/A 28 mm | N/A 20 mm |
N/A
12039 |
12.48 |
| SS1-27A | $12.68 |
N/A
|
N/A Finished | N/A 1 | N/A 27 | N/A S1T | N/A 8 mm | N/A 27 mm | N/A 29 mm | N/A 20 mm |
N/A
12043 |
12.68 |
| SS1-28A | $12.71 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1T | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
12046 |
12.71 |
| SS1-29A | $12.79 |
N/A
|
N/A Finished | N/A 1 | N/A 29 | N/A S1T | N/A 8 mm | N/A 29 mm | N/A 31 mm | N/A 20 mm |
N/A
12050 |
12.79 |
| SS1-30A | $13.17 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
12053 |
13.17 |
| SS1-30B | $13.13 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
12054 |
13.13 |
| SS1-32A | $13.96 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1T | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
12059 |
13.96 |
| SS1-40A | $17.44 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1T | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
12078 |
17.44 |
| SS1-45A | $19.72 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1T | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
12089 |
19.72 |
| SS1-50A | $21.69 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1T | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
12101 |
21.69 |
| SS1-15 | $8.51 |
N/A
|
N/A Plain | N/A 1 | N/A 15 | N/A S3 | N/A 8 mm | N/A 15 mm | N/A 17 mm | N/A 30 mm |
N/A
11992 |
8.51 |
| SS1-15H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 15 | N/A S3 | N/A 8 mm | N/A 15 mm | N/A 17 mm | N/A 30 mm |
N/A
11997 |
0 |
| SS1-16 | $8.73 | N/A | N/A Plain | N/A 1 | N/A 16 | N/A S3 | N/A 8 mm | N/A 16 mm | N/A 18 mm | N/A 30 mm |
N/A
11998 |
8.73 |
| SS1-16H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 16 | N/A S3 | N/A 8 mm | N/A 16 mm | N/A 18 mm | N/A 30 mm |
N/A
12001 |
0 |
| SS1-17 | $0.07 |
N/A
|
N/A Plain | N/A 1 | N/A 17 | N/A S3 | N/A 8 mm | N/A 17 mm | N/A 19 mm | N/A 30 mm |
N/A
12002 |
0.07 |
| SS1-17H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 17 | N/A S3 | N/A 8 mm | N/A 17 mm | N/A 19 mm | N/A 30 mm |
N/A
12004 |
0 |
| SS1-18 | $9.00 |
N/A
|
N/A Plain | N/A 1 | N/A 18 | N/A S3 | N/A 8 mm | N/A 18 mm | N/A 20 mm | N/A 30 mm |
N/A
12005 |
9 |
| SS1-18H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 18 | N/A S3 | N/A 8 mm | N/A 18 mm | N/A 20 mm | N/A 30 mm |
N/A
12008 |
0 |
| SS1-19 | $9.21 | N/A | N/A Plain | N/A 1 | N/A 19 | N/A S3 | N/A 8 mm | N/A 19 mm | N/A 21 mm | N/A 30 mm |
N/A
12009 |
9.21 |
| SS1-19H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 19 | N/A S3 | N/A 8 mm | N/A 19 mm | N/A 21 mm | N/A 30 mm |
N/A
12011 |
0 |
| SS1-15A | $10.38 |
N/A
|
N/A Finished | N/A 1 | N/A 15 | N/A S3T | N/A 5 mm | N/A 15 mm | N/A 17 mm | N/A 30 mm |
N/A
11995 |
10.38 |