The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-17HJ17 $0.00 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 17 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16155
0
SS3-17HJ18 $0.00 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 18 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16156
0
SS3-17HJ19 $0.00 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 19 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16157
0
SS3-17HJ20 $0.00 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 20 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16158
0
SS3-17HJ22 $0.00 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 22 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16159
0
SS3-18HJ16 $0.00 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 16 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16169
0
SS3-18HJ17 $0.00 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 17 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16170
0
SS3-18HJ18 $0.00 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 18 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16171
0
SS3-18HJ19 $0.00 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 19 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16172
0
SS3-18HJ20 $0.00 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 20 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16173
0
SS3-18HJ22 $0.00 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 22 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16174
0
SS3-19HJ16 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 16 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16185
0
SS3-19HJ17 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 17 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16186
0
SS3-19HJ18 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 18 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16187
0
SS3-19HJ19 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 19 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16188
0
SS3-19HJ20 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 20 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16189
0
SS3-19HJ22 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 22 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16190
0
SS3-19HJ25 $0.00 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 25 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16191
0
SS3-20HJ16 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 16 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16206
0
SS3-20HJ17 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 17 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16207
0
SS3-20HJ18 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 18 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16208
0
SS3-20HJ19 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 19 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16209
0
SS3-20HJ20 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 20 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16210
0
SS3-20HJ22 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 22 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16211
0
SS3-20HJ25 $0.00 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 25 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16212
0
Unit of Measure
« 126 127 128 129 130 »