KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-20HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16213 |
0 |
| SS3-20HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16214 |
0 |
| SS3-21HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 16 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16232 |
0 |
| SS3-21HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 17 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16233 |
0 |
| SS3-21HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 18 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16234 |
0 |
| SS3-21HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 19 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16235 |
0 |
| SS3-21HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 20 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16236 |
0 |
| SS3-21HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 22 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16237 |
0 |
| SS3-21HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 25 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16238 |
0 |
| SS3-21HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 28 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16239 |
0 |
| SS3-21HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 30 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16240 |
0 |
| SS3-22HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 16 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16258 |
0 |
| SS3-22HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 17 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16259 |
0 |
| SS3-22HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 18 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16260 |
0 |
| SS3-22HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 19 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16261 |
0 |
| SS3-22HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16262 |
0 |
| SS3-22HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16263 |
0 |
| SS3-22HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 25 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16264 |
0 |
| SS3-22HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 28 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16265 |
0 |
| SS3-22HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 30 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16266 |
0 |
| SS3-22HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 32 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16267 |
0 |
| SS3-23HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 16 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16286 |
0 |
| SS3-23HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 17 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16287 |
0 |
| SS3-23HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 18 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16288 |
0 |
| SS3-23HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 19 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16289 |
0 |