KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-15B | $10.36 |
N/A
|
N/A Finished | N/A 1 | N/A 15 | N/A S3T | N/A 6 mm | N/A 15 mm | N/A 17 mm | N/A 30 mm |
N/A
11996 |
10.36 |
| SS1-16A | $10.58 |
N/A
|
N/A Finished | N/A 1 | N/A 16 | N/A S3T | N/A 5 mm | N/A 16 mm | N/A 18 mm | N/A 30 mm |
N/A
11999 |
10.58 |
| SS1-16B | $10.57 |
N/A
|
N/A Finished | N/A 1 | N/A 16 | N/A S3T | N/A 6 mm | N/A 16 mm | N/A 18 mm | N/A 30 mm |
N/A
12000 |
10.57 |
| SS1-17A | $10.75 | N/A | N/A Finished | N/A 1 | N/A 17 | N/A S3T | N/A 8 mm | N/A 17 mm | N/A 19 mm | N/A 30 mm |
N/A
12003 |
10.75 |
| SS1-18A | $11.00 |
N/A
|
N/A Finished | N/A 1 | N/A 18 | N/A S3T | N/A 6 mm | N/A 18 mm | N/A 20 mm | N/A 30 mm |
N/A
12006 |
11 |
| SS1-18B | $10.96 |
N/A
|
N/A Finished | N/A 1 | N/A 18 | N/A S3T | N/A 8 mm | N/A 18 mm | N/A 20 mm | N/A 30 mm |
N/A
12007 |
10.96 |
| SS1-19A | $11.18 |
N/A
|
N/A Finished | N/A 1 | N/A 19 | N/A S3T | N/A 8 mm | N/A 19 mm | N/A 21 mm | N/A 30 mm |
N/A
12010 |
11.18 |
| SS1.5-42HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 14 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12415 |
0 |
| SS1.5-42HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 15 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12416 |
0 |
| SS1.5-42HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 16 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12417 |
0 |
| SS1.5-42HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 17 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12418 |
0 |
| SS1.5-42HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 18 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12419 |
0 |
| SS1.5-42HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 19 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12420 |
0 |
| SS1.5-42HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 20 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12421 |
0 |
| SS1.5-42HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 22 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12422 |
0 |
| SS1.5-42HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 42 | N/A | N/A 25 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12423 |
0 |
| SS1.5-14 | $9.52 |
N/A
|
N/A Plain | N/A 1.5 | N/A 14 | N/A S1 | N/A 8 mm | N/A 21 mm | N/A 24 mm | N/A 25 mm |
N/A
12259 |
9.52 |
| SS1.5-14H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 14 | N/A S1 | N/A 8 mm | N/A 21 mm | N/A 24 mm | N/A 25 mm |
N/A
12262 |
0 |
| SS1.5-15 | $9.90 |
N/A
|
N/A Plain | N/A 1.5 | N/A 15 | N/A S1 | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25 mm |
N/A
12263 |
9.9 |
| SS1.5-150 | $197.37 |
N/A
|
N/A Plain | N/A 1.5 | N/A 150 | N/A S1 | N/A 20 mm | N/A 225 mm | N/A 228 mm | N/A 25 mm |
N/A
12264 |
197.37 |
| SS1.5-150H | $233.87 | N/A | N/A Plain | N/A 1.5 | N/A 150 | N/A S1 | N/A 20 mm | N/A 225 mm | N/A 228 mm | N/A 25 mm |
N/A
12272 |
233.87 |
| SS1.5-15H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 15 | N/A S1 | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25 mm |
N/A
12275 |
0 |
| SS1.5-16 | $10.17 |
N/A
|
N/A Plain | N/A 1.5 | N/A 16 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 25 mm |
N/A
12276 |
10.17 |
| SS1.5-16H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 16 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 25 mm |
N/A
12279 |
0 |
| SS1.5-17 | $10.39 |
N/A
|
N/A Plain | N/A 1.5 | N/A 17 | N/A S1 | N/A 8 mm | N/A 25.5 mm | N/A 28.5 mm | N/A 25 mm |
N/A
12280 |
10.39 |