KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-75J25 | $299.82 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 25 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17035 |
299.82 |
| SS3-75J28 | $318.80 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 28 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17036 |
318.8 |
| SS3-75J30 | $318.80 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 30 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17037 |
318.8 |
| SS3-75J32 | $318.80 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 32 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17038 |
318.8 |
| SS3-75J35 | $318.80 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 35 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17039 |
318.8 |
| SS3-75J40 | $318.80 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 40 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17040 |
318.8 |
| SS3-75J45 | $318.80 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 45 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17041 |
318.8 |
| SS3-75J50 | $318.80 |
N/A
|
N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 50 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17042 |
318.8 |
| SS3-76J25 | $311.40 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 25 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17058 |
311.4 |
| SS3-76J28 | $330.37 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 28 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17059 |
330.37 |
| SS3-76J30 | $330.37 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 30 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17060 |
330.37 |
| SS3-76J32 | $330.37 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 32 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17061 |
330.37 |
| SS3-76J35 | $330.37 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 35 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17062 |
330.37 |
| SS3-76J40 | $319.89 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 40 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17063 |
319.89 |
| SS3-76J45 | $319.89 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 45 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17064 |
319.89 |
| SS3-76J50 | $319.89 |
N/A
|
N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 50 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17065 |
319.89 |
| SS3-90J30 | $399.28 |
N/A
|
N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 30 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17090 |
399.28 |
| SS3-90J32 | $417.61 |
N/A
|
N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 32 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17091 |
417.61 |
| SS3-90J35 | $417.61 |
N/A
|
N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 35 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17092 |
417.61 |
| SS3-90J40 | $417.61 |
N/A
|
N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 40 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17093 |
417.61 |
| SS3-90J45 | $417.61 |
N/A
|
N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 45 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17094 |
417.61 |
| SS3-90J50 | $417.61 |
N/A
|
N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 50 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17095 |
417.61 |
| SS3-52HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 52 | N/A S2K | N/A 28 mm | N/A 156 mm | N/A 162 mm | N/A 45 mm |
N/A
16747 |
0 |
| SS3-52HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 52 | N/A S2K | N/A 30 mm | N/A 156 mm | N/A 162 mm | N/A 45 mm |
N/A
16748 |
0 |
| SS3-52HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 52 | N/A S2K | N/A 32 mm | N/A 156 mm | N/A 162 mm | N/A 45 mm |
N/A
16749 |
0 |