The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 141 142 143 144 145 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-52HJ35 $0.00 N/A N/A Finished N/A 3 N/A 52 N/A S2K N/A 35 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16750
0
SS3-52HJ40 $0.00 N/A N/A Finished N/A 3 N/A 52 N/A S2K N/A 40 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16751
0
SS3-52HJ45 $0.00 N/A N/A Finished N/A 3 N/A 52 N/A S2K N/A 45 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16752
0
SS3-54HJ28 $0.00 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 28 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16768
0
SS3-54HJ30 $0.00 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 30 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16769
0
SS3-54HJ32 $0.00 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 32 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16770
0
SS3-54HJ35 $0.00 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 35 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16771
0
SS3-54HJ40 $0.00 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 40 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16772
0
SS3-54HJ45 $0.00 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 45 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16773
0
SS3-55HJ28 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S2K N/A 28 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16789
0
SS3-55HJ30 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S2K N/A 30 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16790
0
SS3-55HJ32 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S2K N/A 32 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16791
0
SS3-55HJ35 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S2K N/A 35 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16792
0
SS3-55HJ40 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S2K N/A 40 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16793
0
SS3-55HJ45 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S2K N/A 45 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16794
0
SS3-56HJ28 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S2K N/A 28 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16810
0
SS3-56HJ30 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S2K N/A 30 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16811
0
SS3-56HJ32 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S2K N/A 32 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16812
0
SS3-56HJ35 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S2K N/A 35 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16813
0
SS3-56HJ40 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S2K N/A 40 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16814
0
SS3-56HJ45 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S2K N/A 45 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16815
0
SS3-58HJ28 $0.00 N/A N/A Finished N/A 3 N/A 58 N/A S2K N/A 28 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16831
0
SS3-58HJ30 $0.00 N/A N/A Finished N/A 3 N/A 58 N/A S2K N/A 30 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16832
0
SS3-58HJ32 $0.00 N/A N/A Finished N/A 3 N/A 58 N/A S2K N/A 32 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16833
0
SS3-58HJ35 $0.00 N/A N/A Finished N/A 3 N/A 58 N/A S2K N/A 35 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16834
0
Unit of Measure
« 141 142 143 144 145 »