KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-58HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 40 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16835 |
0 |
| SS3-58HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 45 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16836 |
0 |
| SS3-62HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 28 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16873 |
0 |
| SS3-62HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 30 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16874 |
0 |
| SS3-62HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 32 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16875 |
0 |
| SS3-62HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 35 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16876 |
0 |
| SS3-62HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 40 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16877 |
0 |
| SS3-62HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 45 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16878 |
0 |
| SS3-64HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 64 | N/A S2K | N/A 28 mm | N/A 192 mm | N/A 198 mm | N/A 45 mm |
N/A
16894 |
0 |
| SS3-64HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 64 | N/A S2K | N/A 30 mm | N/A 192 mm | N/A 198 mm | N/A 45 mm |
N/A
16895 |
0 |
| SS3-64HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 64 | N/A S2K | N/A 32 mm | N/A 192 mm | N/A 198 mm | N/A 45 mm |
N/A
16896 |
0 |
| SS3-64HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 64 | N/A S2K | N/A 35 mm | N/A 192 mm | N/A 198 mm | N/A 45 mm |
N/A
16897 |
0 |
| SS3-64HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 64 | N/A S2K | N/A 40 mm | N/A 192 mm | N/A 198 mm | N/A 45 mm |
N/A
16898 |
0 |
| SS3-64HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 64 | N/A S2K | N/A 45 mm | N/A 192 mm | N/A 198 mm | N/A 45 mm |
N/A
16899 |
0 |
| SS3-65HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 65 | N/A S2K | N/A 28 mm | N/A 195 mm | N/A 201 mm | N/A 45 mm |
N/A
16915 |
0 |
| SS3-65HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 65 | N/A S2K | N/A 30 mm | N/A 195 mm | N/A 201 mm | N/A 45 mm |
N/A
16916 |
0 |
| SS3-65HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 65 | N/A S2K | N/A 32 mm | N/A 195 mm | N/A 201 mm | N/A 45 mm |
N/A
16917 |
0 |
| SS3-65HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 65 | N/A S2K | N/A 35 mm | N/A 195 mm | N/A 201 mm | N/A 45 mm |
N/A
16918 |
0 |
| SS3-65HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 65 | N/A S2K | N/A 40 mm | N/A 195 mm | N/A 201 mm | N/A 45 mm |
N/A
16919 |
0 |
| SS3-65HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 65 | N/A S2K | N/A 45 mm | N/A 195 mm | N/A 201 mm | N/A 45 mm |
N/A
16920 |
0 |
| SS3-66HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 28 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16936 |
0 |
| SS3-66HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 30 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16937 |
0 |
| SS3-66HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 32 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16938 |
0 |
| SS3-66HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 35 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16939 |
0 |
| SS3-66HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 40 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16940 |
0 |