KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-66HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 45 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16941 |
0 |
| SS3-66HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 66 | N/A S2K | N/A 50 mm | N/A 198 mm | N/A 204 mm | N/A 45 mm |
N/A
16942 |
0 |
| SS3-68HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 28 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16959 |
0 |
| SS3-68HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 30 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16960 |
0 |
| SS3-68HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 32 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16961 |
0 |
| SS3-68HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 35 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16962 |
0 |
| SS3-68HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 40 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16963 |
0 |
| SS3-68HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 45 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16964 |
0 |
| SS3-68HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S2K | N/A 50 mm | N/A 204 mm | N/A 210 mm | N/A 45 mm |
N/A
16965 |
0 |
| SS3-70HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 28 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16982 |
0 |
| SS3-70HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 30 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16983 |
0 |
| SS3-70HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 32 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16984 |
0 |
| SS3-70HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 35 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16985 |
0 |
| SS3-70HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 40 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16986 |
0 |
| SS3-70HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 45 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16987 |
0 |
| SS3-70HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 70 | N/A S2K | N/A 50 mm | N/A 210 mm | N/A 216 mm | N/A 45 mm |
N/A
16988 |
0 |
| SS3-72HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 28 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17005 |
0 |
| SS3-72HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 30 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17006 |
0 |
| SS3-72HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 32 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17007 |
0 |
| SS3-72HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 35 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17008 |
0 |
| SS3-72HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 40 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17009 |
0 |
| SS3-72HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 45 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17010 |
0 |
| SS3-72HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 72 | N/A S2K | N/A 50 mm | N/A 216 mm | N/A 222 mm | N/A 45 mm |
N/A
17011 |
0 |
| SS3-75HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 28 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17028 |
0 |
| SS3-75HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 30 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17029 |
0 |