The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 146 147 148 149 150 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-80 $278.09 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 80 N/A S4 N/A 30 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17066
278.09
SS3-80H $316.77 N/A N/A Plain N/A 3 N/A 80 N/A S4 N/A 30 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17071
316.77
SS3-100J30 $431.98 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 100 N/A S4K N/A 30 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16088
431.98
SS3-100J32 $451.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 100 N/A S4K N/A 32 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16089
451.01
SS3-100J35 $451.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 100 N/A S4K N/A 35 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16090
451.01
SS3-100J40 $451.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 100 N/A S4K N/A 40 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16091
451.01
SS3-100J45 $451.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 100 N/A S4K N/A 45 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16092
451.01
SS3-100J50 $451.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 100 N/A S4K N/A 50 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16093
451.01
SS3-120J30 $614.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 120 N/A S4K N/A 30 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16102
614.87
SS3-120J32 $633.95 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 120 N/A S4K N/A 32 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16103
633.95
SS3-120J35 $633.95 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 120 N/A S4K N/A 35 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16104
633.95
SS3-120J40 $633.95 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 120 N/A S4K N/A 40 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16105
633.95
SS3-120J45 $633.95 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 120 N/A S4K N/A 45 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16106
633.95
SS3-120J50 $633.95 N/A N/A Finished N/A 3 N/A 120 N/A S4K N/A 50 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16107
633.95
SS3-50J25 $164.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S4K N/A 25 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16732
164.05
SS3-50J28 $183.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S4K N/A 28 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16733
183.3
SS3-50J30 $183.30 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 30 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16734
183.3
SS3-50J32 $183.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S4K N/A 32 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16735
183.3
SS3-50J35 $183.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S4K N/A 35 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16736
183.3
SS3-50J40 $176.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S4K N/A 40 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16737
176.63
SS3-50J45 $176.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S4K N/A 45 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16738
176.63
SS3-60J25 $204.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 25 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16858
204.88
SS3-60J28 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 28 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16859
222.63
SS3-60J30 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 30 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16860
222.63
SS3-60J32 $215.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 32 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16861
215.97
Unit of Measure
« 146 147 148 149 150 »