The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 146 147 148 149 150 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-60J35 $215.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 35 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16862
215.97
SS3-60J40 $215.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 40 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16863
215.97
SS3-60J45 $215.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S4K N/A 45 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16864
215.97
SS3-80J30 $292.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 80 N/A S4K N/A 30 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17077
292.45
SS3-80J32 $311.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 80 N/A S4K N/A 32 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17078
311.4
SS3-80J35 $311.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 80 N/A S4K N/A 35 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17079
311.4
SS3-80J40 $311.40 N/A N/A Finished N/A 3 N/A 80 N/A S4K N/A 40 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17080
311.4
SS3-80J45 $311.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 80 N/A S4K N/A 45 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17081
311.4
SS3-80J50 $311.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 80 N/A S4K N/A 50 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17082
311.4
SS3-100HJ32 $0.00 N/A N/A Finished N/A 3 N/A 100 N/A S4K N/A 32 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16083
0
SS3-100HJ35 $0.00 N/A N/A Finished N/A 3 N/A 100 N/A S4K N/A 35 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16084
0
SS3-100HJ40 $0.00 N/A N/A Finished N/A 3 N/A 100 N/A S4K N/A 40 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16085
0
SS3-100HJ45 $0.00 N/A N/A Finished N/A 3 N/A 100 N/A S4K N/A 45 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16086
0
SS3-100HJ50 $0.00 N/A N/A Finished N/A 3 N/A 100 N/A S4K N/A 50 mm N/A 300 mm N/A 306 mm N/A 45 mm N/A
16087
0
SS3-120HJ32 $0.00 N/A N/A Finished N/A 3 N/A 120 N/A S4K N/A 32 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16097
0
SS3-120HJ35 $0.00 N/A N/A Finished N/A 3 N/A 120 N/A S4K N/A 35 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16098
0
SS3-120HJ40 $0.00 N/A N/A Finished N/A 3 N/A 120 N/A S4K N/A 40 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16099
0
SS3-120HJ45 $0.00 N/A N/A Finished N/A 3 N/A 120 N/A S4K N/A 45 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16100
0
SS3-120HJ50 $0.00 N/A N/A Finished N/A 3 N/A 120 N/A S4K N/A 50 mm N/A 360 mm N/A 366 mm N/A 45 mm N/A
16101
0
SS3-50HJ28 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 28 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16726
0
SS3-50HJ30 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 30 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16727
0
SS3-50HJ32 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 32 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16728
0
SS3-50HJ35 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 35 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16729
0
SS3-50HJ40 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 40 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16730
0
SS3-50HJ45 $0.00 N/A N/A Finished N/A 3 N/A 50 N/A S4K N/A 45 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
16731
0
Unit of Measure
« 146 147 148 149 150 »