The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 146 147 148 149 150 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-60HJ28 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S4K N/A 28 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16852
0
SS3-60HJ30 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S4K N/A 30 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16853
0
SS3-60HJ32 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S4K N/A 32 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16854
0
SS3-60HJ35 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S4K N/A 35 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16855
0
SS3-60HJ40 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S4K N/A 40 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16856
0
SS3-60HJ45 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S4K N/A 45 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
16857
0
SS3-80HJ32 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S4K N/A 32 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17072
0
SS3-80HJ35 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S4K N/A 35 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17073
0
SS3-80HJ40 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S4K N/A 40 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17074
0
SS3-80HJ45 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S4K N/A 45 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17075
0
SS3-80HJ50 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S4K N/A 50 mm N/A 240 mm N/A 246 mm N/A 45 mm N/A
17076
0
SS4-12 $37.83 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 12 N/A S1 N/A 20 mm N/A 48 mm N/A 56 mm N/A 60 mm N/A
17110
37.83
SS4-12H $57.28 N/A N/A Plain N/A 4 N/A 12 N/A S1 N/A 20 mm N/A 48 mm N/A 56 mm N/A 60 mm N/A
17118
57.28
SS4-13 $40.05 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 13 N/A S1 N/A 20 mm N/A 52 mm N/A 60 mm N/A 60 mm N/A
17119
40.05
SS4-13H $59.45 N/A N/A Plain N/A 4 N/A 13 N/A S1 N/A 20 mm N/A 52 mm N/A 60 mm N/A 60 mm N/A
17120
59.45
SS4-14 $44.18 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 14 N/A S1 N/A 20 mm N/A 56 mm N/A 64 mm N/A 60 mm N/A
17121
44.18
SS4-14H $63.43 N/A N/A Plain N/A 4 N/A 14 N/A S1 N/A 20 mm N/A 56 mm N/A 64 mm N/A 60 mm N/A
17122
63.43
SS4-15 $46.51 N/A N/A Plain N/A 4 N/A 15 N/A S1 N/A 20 mm N/A 60 mm N/A 68 mm N/A 60 mm N/A
17126
46.51
SS4-15H $65.72 N/A N/A Plain N/A 4 N/A 15 N/A S1 N/A 20 mm N/A 60 mm N/A 68 mm N/A 60 mm N/A
17127
65.72
SS4-16 $52.05 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 16 N/A S1 N/A 20 mm N/A 64 mm N/A 72 mm N/A 60 mm N/A
17133
52.05
SS4-16H $71.09 N/A N/A Plain N/A 4 N/A 16 N/A S1 N/A 20 mm N/A 64 mm N/A 72 mm N/A 60 mm N/A
17134
71.09
SS4-17 $57.20 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 17 N/A S1 N/A 20 mm N/A 68 mm N/A 76 mm N/A 60 mm N/A
17144
57.2
SS4-17H $76.09 N/A N/A Plain N/A 4 N/A 17 N/A S1 N/A 20 mm N/A 68 mm N/A 76 mm N/A 60 mm N/A
17145
76.09
SS4-18 $62.59 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 18 N/A S1 N/A 20 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17155
62.59
SS4-18H $81.34 N/A N/A Plain N/A 4 N/A 18 N/A S1 N/A 20 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17156
81.34
Unit of Measure
« 146 147 148 149 150 »