The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-17H $0.00 N/A N/A Plain N/A 1.5 N/A 17 N/A S1 N/A 8 mm N/A 25.5 mm N/A 28.5 mm N/A 25 mm N/A
12282
0
SS1.5-18 $11.23 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 18 N/A S1 N/A 8 mm N/A 27 mm N/A 30 mm N/A 25 mm N/A
12283
11.23
SS1.5-18H $0.00 N/A N/A Plain N/A 1.5 N/A 18 N/A S1 N/A 8 mm N/A 27 mm N/A 30 mm N/A 25 mm N/A
12286
0
SS1.5-19 $12.23 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 19 N/A S1 N/A 8 mm N/A 28.5 mm N/A 31.5 mm N/A 25 mm N/A
12287
12.23
SS1.5-19H $0.00 N/A N/A Plain N/A 1.5 N/A 19 N/A S1 N/A 8 mm N/A 28.5 mm N/A 31.5 mm N/A 25 mm N/A
12289
0
SS1.5-20 $12.63 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 20 N/A S1 N/A 8 mm N/A 30 mm N/A 33 mm N/A 25 mm N/A
12290
12.63
SS1.5-200 $330.19 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 200 N/A S1 N/A 25 mm N/A 300 mm N/A 303 mm N/A 25 mm N/A
12291
330.19
SS1.5-200H $368.68 N/A N/A Plain N/A 1.5 N/A 200 N/A S1 N/A 25 mm N/A 300 mm N/A 303 mm N/A 25 mm N/A
12292
368.68
SS1.5-20H $0.00 N/A N/A Plain N/A 1.5 N/A 20 N/A S1 N/A 8 mm N/A 30 mm N/A 33 mm N/A 25 mm N/A
12296
0
SS1.5-21 $13.17 N/A N/A Plain N/A 1.5 N/A 21 N/A S1 N/A 8 mm N/A 31.5 mm N/A 34.5 mm N/A 25 mm N/A
12297
13.17
SS1.5-21H $0.00 N/A N/A Plain N/A 1.5 N/A 21 N/A S1 N/A 8 mm N/A 31.5 mm N/A 34.5 mm N/A 25 mm N/A
12300
0
SS1.5-22 $13.83 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 22 N/A S1 N/A 8 mm N/A 33 mm N/A 36 mm N/A 25 mm N/A
12301
13.83
SS1.5-22H $0.00 N/A N/A Plain N/A 1.5 N/A 22 N/A S1 N/A 8 mm N/A 33 mm N/A 36 mm N/A 25 mm N/A
12303
0
SS1.5-23 $14.31 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 23 N/A S1 N/A 8 mm N/A 34.5 mm N/A 37.5 mm N/A 25 mm N/A
12304
14.31
SS1.5-23H $0.00 N/A N/A Plain N/A 1.5 N/A 23 N/A S1 N/A 8 mm N/A 34.5 mm N/A 37.5 mm N/A 25 mm N/A
12306
0
SS1.5-24 $14.54 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 24 N/A S1 N/A 8 mm N/A 36 mm N/A 39 mm N/A 25 mm N/A
12307
14.54
SS1.5-24H $0.00 N/A N/A Plain N/A 1.5 N/A 24 N/A S1 N/A 8 mm N/A 36 mm N/A 39 mm N/A 25 mm N/A
12311
0
SS1.5-25 $15.61 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 25 N/A S1 N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 25 mm N/A
12312
15.61
SS1.5-25H $0.00 N/A N/A Plain N/A 1.5 N/A 25 N/A S1 N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 25 mm N/A
12316
0
SS1.5-26 $16.14 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 26 N/A S1 N/A 10 mm N/A 39 mm N/A 42 mm N/A 25 mm N/A
12317
16.14
SS1.5-26H $0.00 N/A N/A Plain N/A 1.5 N/A 26 N/A S1 N/A 10 mm N/A 39 mm N/A 42 mm N/A 25 mm N/A
12320
0
SS1.5-27 $16.90 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 27 N/A S1 N/A 10 mm N/A 40.5 mm N/A 43.5 mm N/A 25 mm N/A
12321
16.9
SS1.5-27H $0.00 N/A N/A Plain N/A 1.5 N/A 27 N/A S1 N/A 10 mm N/A 40.5 mm N/A 43.5 mm N/A 25 mm N/A
12324
0
SS1.5-28 $17.36 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 28 N/A S1 N/A 10 mm N/A 42 mm N/A 45 mm N/A 25 mm N/A
12325
17.36
SS1.5-28H $0.00 N/A N/A Plain N/A 1.5 N/A 28 N/A S1 N/A 10 mm N/A 42 mm N/A 45 mm N/A 25 mm N/A
12329
0
Unit of Measure
« 11 12 13 14 15 »