KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-19 | $68.39 |
N/A
|
N/A Plain | N/A 4 | N/A 19 | N/A S1 | N/A 20 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17168 |
68.39 |
| SS4-19H | $0.90 | N/A | N/A Plain | N/A 4 | N/A 19 | N/A S1 | N/A 20 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17169 |
0.9 |
| SS4-20 | $74.49 |
N/A
|
N/A Plain | N/A 4 | N/A 20 | N/A S1 | N/A 20 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17183 |
74.49 |
| SS4-20H | $92.96 | N/A | N/A Plain | N/A 4 | N/A 20 | N/A S1 | N/A 20 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17184 |
92.96 |
| SS4-21 | $77.81 | N/A | N/A Plain | N/A 4 | N/A 21 | N/A S1 | N/A 20 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17200 |
77.81 |
| SS4-21H | $103.46 | N/A | N/A Plain | N/A 4 | N/A 21 | N/A S1 | N/A 20 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17201 |
103.46 |
| SS4-22 | $84.06 |
N/A
|
N/A Plain | N/A 4 | N/A 22 | N/A S1 | N/A 20 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17217 |
84.06 |
| SS4-22H | $109.56 | N/A | N/A Plain | N/A 4 | N/A 22 | N/A S1 | N/A 20 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17218 |
109.56 |
| SS4-23 | $94.33 |
N/A
|
N/A Plain | N/A 4 | N/A 23 | N/A S1 | N/A 20 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17236 |
94.33 |
| SS4-23H | $119.50 | N/A | N/A Plain | N/A 4 | N/A 23 | N/A S1 | N/A 20 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17237 |
119.5 |
| SS4-24 | $97.72 |
N/A
|
N/A Plain | N/A 4 | N/A 24 | N/A S1 | N/A 20 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17255 |
97.72 |
| SS4-24H | $122.85 | N/A | N/A Plain | N/A 4 | N/A 24 | N/A S1 | N/A 20 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17256 |
122.85 |
| SS4-25 | $108.49 |
N/A
|
N/A Plain | N/A 4 | N/A 25 | N/A S1 | N/A 20 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17276 |
108.49 |
| SS4-25H | $133.34 | N/A | N/A Plain | N/A 4 | N/A 25 | N/A S1 | N/A 20 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17277 |
133.34 |
| SS4-26 | $113.97 |
N/A
|
N/A Plain | N/A 4 | N/A 26 | N/A S1 | N/A 20 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17297 |
113.97 |
| SS4-26H | $138.71 | N/A | N/A Plain | N/A 4 | N/A 26 | N/A S1 | N/A 20 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17298 |
138.71 |
| SS4-27 | $117.54 |
N/A
|
N/A Plain | N/A 4 | N/A 27 | N/A S1 | N/A 20 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17318 |
117.54 |
| SS4-27H | $142.25 | N/A | N/A Plain | N/A 4 | N/A 27 | N/A S1 | N/A 20 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17319 |
142.25 |
| SS4-28 | $129.45 | N/A | N/A Plain | N/A 4 | N/A 28 | N/A S1 | N/A 20 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17341 |
129.45 |
| SS4-28H | $153.89 | N/A | N/A Plain | N/A 4 | N/A 28 | N/A S1 | N/A 20 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17342 |
153.89 |
| SS4-29 | $132.14 |
N/A
|
N/A Plain | N/A 4 | N/A 29 | N/A S1 | N/A 20 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17366 |
132.14 |
| SS4-29H | $156.56 | N/A | N/A Plain | N/A 4 | N/A 29 | N/A S1 | N/A 20 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17367 |
156.56 |
| SS4-30 | $143.84 |
N/A
|
N/A Plain | N/A 4 | N/A 30 | N/A S1 | N/A 20 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17391 |
143.84 |
| SS4-30H | $168.03 | N/A | N/A Plain | N/A 4 | N/A 30 | N/A S1 | N/A 20 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17392 |
168.03 |
| SS4-32 | $143.71 |
N/A
|
N/A Plain | N/A 4 | N/A 32 | N/A S1 | N/A 22 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17418 |
143.71 |