The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 151 152 153 154 155 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-23J20 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 20 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17246
0
SS4-23J22 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 22 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17247
0
SS4-23J25 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 25 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17248
0
SS4-23J28 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 28 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17249
0
SS4-23J30 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 30 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17250
0
SS4-23J32 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 32 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17251
0
SS4-23J35 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 35 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17252
0
SS4-23J40 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 40 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17253
0
SS4-23J45 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 45 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17254
0
SS4-24J20 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 20 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17266
0
SS4-24J22 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 22 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17267
0
SS4-24J25 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 25 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17268
0
SS4-24J28 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 28 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17269
0
SS4-24J30 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 30 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17270
0
SS4-24J32 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 32 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17271
0
SS4-24J35 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 35 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17272
0
SS4-24J40 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 40 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17273
0
SS4-24J45 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 45 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17274
0
SS4-24J50 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 50 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17275
0
SS4-25J20 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17287
0
SS4-25J22 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 22 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17288
0
SS4-25J25 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 25 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17289
0
SS4-25J28 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 28 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17290
0
SS4-25J30 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 30 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17291
0
SS4-25J32 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 32 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17292
0
Unit of Measure
« 151 152 153 154 155 »