KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-25J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17293 |
0 |
| SS4-25J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 40 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17294 |
0 |
| SS4-25J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 45 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17295 |
0 |
| SS4-25J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 50 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17296 |
0 |
| SS4-26J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 20 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17308 |
0 |
| SS4-26J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 22 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17309 |
0 |
| SS4-26J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 25 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17310 |
0 |
| SS4-26J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 28 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17311 |
0 |
| SS4-26J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 30 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17312 |
0 |
| SS4-26J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 32 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17313 |
0 |
| SS4-26J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 35 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17314 |
0 |
| SS4-26J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 40 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17315 |
0 |
| SS4-26J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 45 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17316 |
0 |
| SS4-26J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 50 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17317 |
0 |
| SS4-27J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 20 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17330 |
0 |
| SS4-27J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 22 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17331 |
0 |
| SS4-27J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17332 |
0 |
| SS4-27J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17333 |
0 |
| SS4-27J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17334 |
0 |
| SS4-27J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17335 |
0 |
| SS4-27J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 35 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17336 |
0 |
| SS4-27J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 40 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17337 |
0 |
| SS4-27J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 45 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17338 |
0 |
| SS4-27J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 50 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17339 |
0 |
| SS4-27J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 55 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17340 |
0 |