KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-30J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17406 |
0 |
| SS4-30J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17407 |
0 |
| SS4-30J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17408 |
0 |
| SS4-30J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17409 |
0 |
| SS4-30J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17410 |
0 |
| SS4-30J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17411 |
0 |
| SS4-30J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17412 |
0 |
| SS4-30J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17413 |
0 |
| SS4-30J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 50 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17414 |
0 |
| SS4-30J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 55 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17415 |
0 |
| SS4-30J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 60 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17416 |
0 |
| SS4-30J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 65 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17417 |
0 |
| SS4-32J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 22 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17431 |
0 |
| SS4-32J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17432 |
0 |
| SS4-32J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 28 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17433 |
0 |
| SS4-32J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 30 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17434 |
0 |
| SS4-32J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 32 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17435 |
0 |
| SS4-32J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 35 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17436 |
0 |
| SS4-32J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 40 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17437 |
0 |
| SS4-32J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 45 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17438 |
0 |
| SS4-32J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 50 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17439 |
0 |
| SS4-32J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 55 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17440 |
0 |
| SS4-32J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 60 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17441 |
0 |
| SS4-32J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 65 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17442 |
0 |
| SS4-34J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 22 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17456 |
0 |