KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-40J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17558 |
0 |
| SS4-40J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17559 |
0 |
| SS4-40J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 40 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17560 |
0 |
| SS4-40J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 45 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17561 |
0 |
| SS4-40J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 50 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17562 |
0 |
| SS4-40J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 55 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17563 |
0 |
| SS4-40J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 60 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17564 |
0 |
| SS4-40J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 65 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17565 |
0 |
| SS4-42J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 25 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17578 |
0 |
| SS4-42J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 28 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17579 |
0 |
| SS4-42J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 30 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17580 |
0 |
| SS4-42J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 32 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17581 |
0 |
| SS4-42J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 35 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17582 |
0 |
| SS4-42J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 40 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17583 |
0 |
| SS4-42J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 45 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17584 |
0 |
| SS4-42J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 50 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17585 |
0 |
| SS4-42J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 55 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17586 |
0 |
| SS4-42J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 60 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17587 |
0 |
| SS4-42J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 42 | N/A S1K | N/A 65 mm | N/A 168 mm | N/A 176 mm | N/A 56 mm |
N/A
17588 |
0 |
| SS4-44J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 25 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17601 |
0 |
| SS4-44J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 28 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17602 |
0 |
| SS4-44J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 30 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17603 |
0 |
| SS4-44J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 32 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17604 |
0 |
| SS4-44J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 35 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17605 |
0 |
| SS4-44J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 40 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17606 |
0 |