KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-23HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 32 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17242 |
0 |
| SS4-23HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 35 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17243 |
0 |
| SS4-23HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 40 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17244 |
0 |
| SS4-23HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 45 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17245 |
0 |
| SS4-24HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17257 |
0 |
| SS4-24HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17258 |
0 |
| SS4-24HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17259 |
0 |
| SS4-24HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17260 |
0 |
| SS4-24HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17261 |
0 |
| SS4-24HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17262 |
0 |
| SS4-24HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 40 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17263 |
0 |
| SS4-24HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 45 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17264 |
0 |
| SS4-24HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 50 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17265 |
0 |
| SS4-25HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17278 |
0 |
| SS4-25HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17279 |
0 |
| SS4-25HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17280 |
0 |
| SS4-25HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17281 |
0 |
| SS4-25HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17282 |
0 |
| SS4-25HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17283 |
0 |
| SS4-25HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 40 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17284 |
0 |
| SS4-25HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 45 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17285 |
0 |
| SS4-25HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 50 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17286 |
0 |
| SS4-26HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 22 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17299 |
0 |
| SS4-26HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 25 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17300 |
0 |
| SS4-26HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 28 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17301 |
0 |