KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-46HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 45 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17642 |
0 |
| SS4-46HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 50 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17643 |
0 |
| SS4-46HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 55 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17644 |
0 |
| SS4-46HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 60 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17645 |
0 |
| SS4-46HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 65 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17646 |
0 |
| SS4-48 | $280.49 |
N/A
|
N/A Plain | N/A 4 | N/A 48 | N/A S2 | N/A 25 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17658 |
280.49 |
| SS4-48H | $316.44 | N/A | N/A Plain | N/A 4 | N/A 48 | N/A S2 | N/A 25 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17659 |
316.44 |
| SS4-52 | $307.55 |
N/A
|
N/A Plain | N/A 4 | N/A 52 | N/A S2 | N/A 30 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17700 |
307.55 |
| SS4-52H | $359.61 | N/A | N/A Plain | N/A 4 | N/A 52 | N/A S2 | N/A 30 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17701 |
359.61 |
| SS4-54 | $329.58 |
N/A
|
N/A Plain | N/A 4 | N/A 54 | N/A S2 | N/A 30 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17719 |
329.58 |
| SS4-54H | $381.15 | N/A | N/A Plain | N/A 4 | N/A 54 | N/A S2 | N/A 30 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17720 |
381.15 |
| SS4-55 | $348.86 |
N/A
|
N/A Plain | N/A 4 | N/A 55 | N/A S2 | N/A 30 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17738 |
348.86 |
| SS4-55H | $399.97 | N/A | N/A Plain | N/A 4 | N/A 55 | N/A S2 | N/A 30 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17739 |
399.97 |
| SS4-56 | $353.59 |
N/A
|
N/A Plain | N/A 4 | N/A 56 | N/A S2 | N/A 30 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17757 |
353.59 |
| SS4-56H | $404.67 | N/A | N/A Plain | N/A 4 | N/A 56 | N/A S2 | N/A 30 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17758 |
404.67 |
| SS4-58 | $381.76 |
N/A
|
N/A Plain | N/A 4 | N/A 58 | N/A S2 | N/A 30 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17776 |
381.76 |
| SS4-58H | $432.35 | N/A | N/A Plain | N/A 4 | N/A 58 | N/A S2 | N/A 30 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17777 |
432.35 |
| SS4-62 | $413.13 |
N/A
|
N/A Plain | N/A 4 | N/A 62 | N/A S2 | N/A 30 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17814 |
413.13 |
| SS4-62H | $473.93 | N/A | N/A Plain | N/A 4 | N/A 62 | N/A S2 | N/A 30 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17815 |
473.93 |
| SS4-64 | $436.76 |
N/A
|
N/A Plain | N/A 4 | N/A 64 | N/A S2 | N/A 30 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17833 |
436.76 |
| SS4-64H | $497.01 | N/A | N/A Plain | N/A 4 | N/A 64 | N/A S2 | N/A 30 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17834 |
497.01 |
| SS4-65 | $459.59 |
N/A
|
N/A Plain | N/A 4 | N/A 65 | N/A S2 | N/A 30 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17852 |
459.59 |
| SS4-65H | $519.33 | N/A | N/A Plain | N/A 4 | N/A 65 | N/A S2 | N/A 30 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17853 |
519.33 |
| SS4-66 | $471.38 |
N/A
|
N/A Plain | N/A 4 | N/A 66 | N/A S2 | N/A 30 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17871 |
471.38 |
| SS4-66H | $531.04 | N/A | N/A Plain | N/A 4 | N/A 66 | N/A S2 | N/A 30 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17872 |
531.04 |