The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 171 172 173 174 175 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-68 $500.46 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 68 N/A S2 N/A 30 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17890
500.46
SS4-68H $559.62 N/A N/A Plain N/A 4 N/A 68 N/A S2 N/A 30 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17891
559.62
SS4-48J25 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 25 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17670
0
SS4-48J28 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 28 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17671
0
SS4-48J30 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 30 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17672
0
SS4-48J32 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 32 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17673
0
SS4-48J35 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 35 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17674
0
SS4-48J40 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 40 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17675
0
SS4-48J45 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 45 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17676
0
SS4-48J50 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 50 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17677
0
SS4-48J55 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 55 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17678
0
SS4-48J60 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 60 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17679
0
SS4-48J65 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 65 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17680
0
SS4-50J30 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 30 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17691
0
SS4-50J32 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 32 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17692
0
SS4-50J35 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 35 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17693
0
SS4-50J40 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 40 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17694
0
SS4-50J45 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 45 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17695
0
SS4-50J50 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 50 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17696
0
SS4-50J55 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 55 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17697
0
SS4-50J60 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 60 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17698
0
SS4-50J65 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 65 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17699
0
SS4-52J30 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 30 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17710
0
SS4-52J32 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 32 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17711
0
SS4-52J35 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 35 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17712
0
Unit of Measure
« 171 172 173 174 175 »