The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 171 172 173 174 175 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-52J40 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 40 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17713
0
SS4-52J45 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 45 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17714
0
SS4-52J50 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 50 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17715
0
SS4-52J55 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 55 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17716
0
SS4-52J60 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 60 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17717
0
SS4-52J65 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 65 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17718
0
SS4-54J30 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 30 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17729
0
SS4-54J32 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 32 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17730
0
SS4-54J35 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 35 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17731
0
SS4-54J40 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 40 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17732
0
SS4-54J45 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 45 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17733
0
SS4-54J50 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 50 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17734
0
SS4-54J55 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 55 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17735
0
SS4-54J60 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 60 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17736
0
SS4-54J65 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 65 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17737
0
SS4-55J30 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 30 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17748
0
SS4-55J32 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 32 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17749
0
SS4-55J35 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 35 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17750
0
SS4-55J40 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 40 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17751
0
SS4-55J45 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 45 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17752
0
SS4-55J50 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 50 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17753
0
SS4-55J55 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 55 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17754
0
SS4-55J60 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 60 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17755
0
SS4-55J65 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S2K N/A 65 mm N/A 220 mm N/A 228 mm N/A 56 mm N/A
17756
0
SS4-56J30 $0.00 N/A N/A Finished N/A 4 N/A 56 N/A S2K N/A 30 mm N/A 224 mm N/A 232 mm N/A 56 mm N/A
17767
0
Unit of Measure
« 171 172 173 174 175 »