KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-56J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 32 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17768 |
0 |
| SS4-56J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 35 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17769 |
0 |
| SS4-56J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 40 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17770 |
0 |
| SS4-56J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 45 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17771 |
0 |
| SS4-56J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 50 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17772 |
0 |
| SS4-56J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 55 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17773 |
0 |
| SS4-56J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 60 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17774 |
0 |
| SS4-56J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 65 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17775 |
0 |
| SS4-58J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 30 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17786 |
0 |
| SS4-58J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 32 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17787 |
0 |
| SS4-58J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 35 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17788 |
0 |
| SS4-58J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 40 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17789 |
0 |
| SS4-58J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 45 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17790 |
0 |
| SS4-58J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 50 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17791 |
0 |
| SS4-58J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 55 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17792 |
0 |
| SS4-58J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 60 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17793 |
0 |
| SS4-58J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 65 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17794 |
0 |
| SS4-60J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17805 |
0 |
| SS4-60J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 32 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17806 |
0 |
| SS4-60J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 35 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17807 |
0 |
| SS4-60J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 40 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17808 |
0 |
| SS4-60J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 45 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17809 |
0 |
| SS4-60J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 50 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17810 |
0 |
| SS4-60J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 55 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17811 |
0 |
| SS4-60J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 60 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17812 |
0 |