The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 176 177 178 179 180 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-60J65 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A S2K N/A 65 mm N/A 240 mm N/A 248 mm N/A 56 mm N/A
17813
0
SS4-62J30 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 30 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17824
0
SS4-62J32 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 32 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17825
0
SS4-62J35 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 35 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17826
0
SS4-62J40 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 40 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17827
0
SS4-62J45 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 45 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17828
0
SS4-62J50 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 50 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17829
0
SS4-62J55 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 55 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17830
0
SS4-62J60 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 60 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17831
0
SS4-62J65 $0.00 N/A N/A Finished N/A 4 N/A 62 N/A S2K N/A 65 mm N/A 248 mm N/A 256 mm N/A 56 mm N/A
17832
0
SS4-64J30 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 30 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17843
0
SS4-64J32 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 32 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17844
0
SS4-64J35 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 35 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17845
0
SS4-64J40 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 40 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17846
0
SS4-64J45 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 45 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17847
0
SS4-64J50 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 50 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17848
0
SS4-64J55 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 55 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17849
0
SS4-64J60 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 60 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17850
0
SS4-64J65 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 65 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17851
0
SS4-65J30 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 30 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17862
0
SS4-65J32 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 32 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17863
0
SS4-65J35 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 35 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17864
0
SS4-65J40 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 40 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17865
0
SS4-65J45 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 45 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17866
0
SS4-65J50 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 50 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17867
0
Unit of Measure
« 176 177 178 179 180 »