KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-48HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 40 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17664 |
0 |
| SS4-48HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 45 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17665 |
0 |
| SS4-48HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 50 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17666 |
0 |
| SS4-48HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 55 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17667 |
0 |
| SS4-48HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 60 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17668 |
0 |
| SS4-48HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 65 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17669 |
0 |
| SS4-50HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 32 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17683 |
0 |
| SS4-50HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 35 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17684 |
0 |
| SS4-50HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 40 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17685 |
0 |
| SS4-50HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 45 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17686 |
0 |
| SS4-50HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 50 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17687 |
0 |
| SS4-50HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 55 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17688 |
0 |
| SS4-50HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 60 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17689 |
0 |
| SS4-50HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S2K | N/A 65 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17690 |
0 |
| SS4-52HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 32 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17702 |
0 |
| SS4-52HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 35 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17703 |
0 |
| SS4-52HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 40 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17704 |
0 |
| SS4-52HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 45 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17705 |
0 |
| SS4-52HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 50 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17706 |
0 |
| SS4-52HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 55 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17707 |
0 |
| SS4-52HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 60 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17708 |
0 |
| SS4-52HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 65 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17709 |
0 |
| SS4-54HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 32 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17721 |
0 |
| SS4-54HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 35 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17722 |
0 |
| SS4-54HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 40 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17723 |
0 |