The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 181 182 183 184 185 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-64HJ55 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 55 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17840
0
SS4-64HJ60 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 60 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17841
0
SS4-64HJ65 $0.00 N/A N/A Finished N/A 4 N/A 64 N/A S2K N/A 65 mm N/A 256 mm N/A 264 mm N/A 56 mm N/A
17842
0
SS4-65HJ32 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 32 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17854
0
SS4-65HJ35 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 35 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17855
0
SS4-65HJ40 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 40 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17856
0
SS4-65HJ45 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 45 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17857
0
SS4-65HJ50 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 50 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17858
0
SS4-65HJ55 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 55 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17859
0
SS4-65HJ60 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 60 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17860
0
SS4-65HJ65 $0.00 N/A N/A Finished N/A 4 N/A 65 N/A S2K N/A 65 mm N/A 260 mm N/A 268 mm N/A 56 mm N/A
17861
0
SS4-66HJ32 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 32 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17873
0
SS4-66HJ35 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 35 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17874
0
SS4-66HJ40 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 40 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17875
0
SS4-66HJ45 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 45 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17876
0
SS4-66HJ50 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 50 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17877
0
SS4-66HJ55 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 55 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17878
0
SS4-66HJ60 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 60 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17879
0
SS4-66HJ65 $0.00 N/A N/A Finished N/A 4 N/A 66 N/A S2K N/A 65 mm N/A 264 mm N/A 272 mm N/A 56 mm N/A
17880
0
SS4-68HJ32 $0.00 N/A N/A Finished N/A 4 N/A 68 N/A S2K N/A 32 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17892
0
SS4-68HJ35 $0.00 N/A N/A Finished N/A 4 N/A 68 N/A S2K N/A 35 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17893
0
SS4-68HJ40 $0.00 N/A N/A Finished N/A 4 N/A 68 N/A S2K N/A 40 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17894
0
SS4-68HJ45 $0.00 N/A N/A Finished N/A 4 N/A 68 N/A S2K N/A 45 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17895
0
SS4-68HJ50 $0.00 N/A N/A Finished N/A 4 N/A 68 N/A S2K N/A 50 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17896
0
SS4-68HJ55 $0.00 N/A N/A Finished N/A 4 N/A 68 N/A S2K N/A 55 mm N/A 272 mm N/A 280 mm N/A 56 mm N/A
17897
0
Unit of Measure
« 181 182 183 184 185 »