KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-80J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 55 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17944 |
0 |
| SS4-80J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 60 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17945 |
0 |
| SS4-80J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 65 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17946 |
0 |
| SS4-70HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 32 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17911 |
0 |
| SS4-70HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 35 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17912 |
0 |
| SS4-70HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 40 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17913 |
0 |
| SS4-70HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 45 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17914 |
0 |
| SS4-70HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 50 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17915 |
0 |
| SS4-70HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 55 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17916 |
0 |
| SS4-70HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 60 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17917 |
0 |
| SS4-70HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 65 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17918 |
0 |
| SS4-80HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 32 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17930 |
0 |
| SS4-80HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 35 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17931 |
0 |
| SS4-80HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 40 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17932 |
0 |
| SS4-80HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 45 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17933 |
0 |
| SS4-80HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 50 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17934 |
0 |
| SS4-80HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 55 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17935 |
0 |
| SS4-80HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 60 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17936 |
0 |
| SS4-80HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 65 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17937 |
0 |
| SS5-12 | $62.16 |
N/A
|
N/A Plain | N/A 5 | N/A 12 | N/A S1 | N/A 22 mm | N/A 60 mm | N/A 70 mm | N/A 75 mm |
N/A
17976 |
62.16 |
| SS5-12H | $89.32 | N/A | N/A Plain | N/A 5 | N/A 12 | N/A S1 | N/A 22 mm | N/A 60 mm | N/A 70 mm | N/A 75 mm |
N/A
17988 |
89.32 |
| SS5-13 | $68.82 |
N/A
|
N/A Plain | N/A 5 | N/A 13 | N/A S1 | N/A 22 mm | N/A 65 mm | N/A 75 mm | N/A 75 mm |
N/A
17989 |
68.82 |
| SS5-13H | $95.79 | N/A | N/A Plain | N/A 5 | N/A 13 | N/A S1 | N/A 22 mm | N/A 65 mm | N/A 75 mm | N/A 75 mm |
N/A
17990 |
95.79 |
| SS5-14 | $75.48 |
N/A
|
N/A Plain | N/A 5 | N/A 14 | N/A S1 | N/A 22 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17992 |
75.48 |
| SS5-14H | $102.23 | N/A | N/A Plain | N/A 5 | N/A 14 | N/A S1 | N/A 22 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17993 |
102.23 |