The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 181 182 183 184 185 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-15 $83.54 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 15 N/A S1 N/A 22 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18001
83.54
SS5-15H $110.11 N/A N/A Plain N/A 5 N/A 15 N/A S1 N/A 22 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18002
110.11
SS5-16 $90.94 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 16 N/A S1 N/A 22 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18012
90.94
SS5-16H $117.32 N/A N/A Plain N/A 5 N/A 16 N/A S1 N/A 22 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18013
117.32
SS5-17 $98.58 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 17 N/A S1 N/A 22 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18025
98.58
SS5-17H $124.78 N/A N/A Plain N/A 5 N/A 17 N/A S1 N/A 22 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18026
124.78
SS5-18 $111.01 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 18 N/A S1 N/A 22 mm N/A 90 mm N/A 100 mm N/A 75 mm N/A
18040
111.01
SS5-18H $136.90 N/A N/A Plain N/A 5 N/A 18 N/A S1 N/A 22 mm N/A 90 mm N/A 100 mm N/A 75 mm N/A
18041
136.9
SS5-19 $116.59 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 19 N/A S1 N/A 22 mm N/A 95 mm N/A 105 mm N/A 75 mm N/A
18055
116.59
SS5-19H $142.42 N/A N/A Plain N/A 5 N/A 19 N/A S1 N/A 22 mm N/A 95 mm N/A 105 mm N/A 75 mm N/A
18056
142.42
SS5-20 $129.88 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 20 N/A S1 N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
18072
129.88
SS5-20H $155.43 N/A N/A Plain N/A 5 N/A 20 N/A S1 N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
18073
155.43
SS5-21 $135.92 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 21 N/A S1 N/A 25 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18091
135.92
SS5-21H $1.77 N/A N/A Plain N/A 5 N/A 21 N/A S1 N/A 25 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18092
1.77
SS5-22 $151.01 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 22 N/A S1 N/A 25 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18110
151.01
SS5-22H $187.41 N/A N/A Plain N/A 5 N/A 22 N/A S1 N/A 25 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18111
187.41
SS5-23 $157.38 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 23 N/A S1 N/A 25 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18131
157.38
SS5-23H $193.73 N/A N/A Plain N/A 5 N/A 23 N/A S1 N/A 25 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18132
193.73
SS5-24 $170.75 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 24 N/A S1 N/A 25 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18154
170.75
SS5-24H $206.73 N/A N/A Plain N/A 5 N/A 24 N/A S1 N/A 25 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18155
206.73
SS5-25 $177.43 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 25 N/A S1 N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18177
177.43
SS5-25H $213.37 N/A N/A Plain N/A 5 N/A 25 N/A S1 N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18178
213.37
SS5-26 $194.31 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 26 N/A S1 N/A 25 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18200
194.31
SS5-26H $229.84 N/A N/A Plain N/A 5 N/A 26 N/A S1 N/A 25 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18201
229.84
SS5-27 $200.26 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 27 N/A S1 N/A 25 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18223
200.26
Unit of Measure
« 181 182 183 184 185 »