KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-27H | $235.75 | N/A | N/A Plain | N/A 5 | N/A 27 | N/A S1 | N/A 25 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18224 |
235.75 |
| SS5-28 | $219.03 |
N/A
|
N/A Plain | N/A 5 | N/A 28 | N/A S1 | N/A 25 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18246 |
219.03 |
| SS5-28H | $254.06 | N/A | N/A Plain | N/A 5 | N/A 28 | N/A S1 | N/A 25 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18247 |
254.06 |
| SS5-29 | $226.75 |
N/A
|
N/A Plain | N/A 5 | N/A 29 | N/A S1 | N/A 25 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18269 |
226.75 |
| SS5-29H | $261.72 | N/A | N/A Plain | N/A 5 | N/A 29 | N/A S1 | N/A 25 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18270 |
261.72 |
| SS5-30 | $246.17 |
N/A
|
N/A Plain | N/A 5 | N/A 30 | N/A S1 | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18294 |
246.17 |
| SS5-30H | $280.78 | N/A | N/A Plain | N/A 5 | N/A 30 | N/A S1 | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18295 |
280.78 |
| SS5-32 | $261.28 |
N/A
|
N/A Plain | N/A 5 | N/A 32 | N/A S1 | N/A 30 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18321 |
261.28 |
| SS5-32H | $313.57 | N/A | N/A Plain | N/A 5 | N/A 32 | N/A S1 | N/A 30 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18322 |
313.57 |
| SS5-34 | $288.47 |
N/A
|
N/A Plain | N/A 5 | N/A 34 | N/A S1 | N/A 30 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18344 |
288.47 |
| SS5-34H | $340.14 | N/A | N/A Plain | N/A 5 | N/A 34 | N/A S1 | N/A 30 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18345 |
340.14 |
| SS5-35 | $294.58 |
N/A
|
N/A Plain | N/A 5 | N/A 35 | N/A S1 | N/A 30 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18367 |
294.58 |
| SS5-35H | $346.20 | N/A | N/A Plain | N/A 5 | N/A 35 | N/A S1 | N/A 30 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18368 |
346.2 |
| SS5-36 | $315.98 | N/A | N/A Plain | N/A 5 | N/A 36 | N/A S1 | N/A 30 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18390 |
315.98 |
| SS5-36H | $367.10 | N/A | N/A Plain | N/A 5 | N/A 36 | N/A S1 | N/A 30 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18391 |
367.1 |
| SS5-38 | $349.76 |
N/A
|
N/A Plain | N/A 5 | N/A 38 | N/A S1 | N/A 30 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18413 |
349.76 |
| SS5-38H | $400.21 | N/A | N/A Plain | N/A 5 | N/A 38 | N/A S1 | N/A 30 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18414 |
400.21 |
| SS5-100S | $0.00 | N/A | N/A Plain | N/A 5 | N/A 100 | N/A S1 | N/A 40 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17954 |
0 |
| SS5-110S | $0.00 | N/A | N/A Plain | N/A 5 | N/A 110 | N/A S1 | N/A 40 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17965 |
0 |
| SS5-120S | $0.00 | N/A | N/A Plain | N/A 5 | N/A 120 | N/A S1 | N/A 40 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17977 |
0 |
| SS5-62S | $821.71 | N/A | N/A Plain | N/A 5 | N/A 62 | N/A S1 | N/A 40 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18747 |
821.71 |
| SS5-64S | $860.01 | N/A | N/A Plain | N/A 5 | N/A 64 | N/A S1 | N/A 40 mm | N/A 320 mm | N/A 330 mm | N/A 71 mm |
N/A
18762 |
860.01 |
| SS5-65S | $871.77 | N/A | N/A Plain | N/A 5 | N/A 65 | N/A S1 | N/A 40 mm | N/A 325 mm | N/A 330 mm | N/A 71 mm |
N/A
18777 |
871.77 |
| SS5-66S | $899.94 | N/A | N/A Plain | N/A 5 | N/A 66 | N/A S1 | N/A 40 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18792 |
899.94 |
| SS5-68S | $946.15 | N/A | N/A Plain | N/A 5 | N/A 68 | N/A S1 | N/A 40 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18807 |
946.15 |