The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 186 187 188 189 190 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-70S $999.38 N/A N/A Plain N/A 5 N/A 70 N/A S1 N/A 40 mm N/A 350 mm N/A 360 mm N/A 71 mm N/A
18822
999.38
SS5-80S $1,199.33 N/A N/A Plain N/A 5 N/A 80 N/A S1 N/A 40 mm N/A 400 mm N/A 410 mm N/A 71 mm N/A
18837
1199.33
SS5-90S $0.00 N/A N/A Plain N/A 5 N/A 90 N/A S1 N/A 40 mm N/A 450 mm N/A 410 mm N/A 71 mm N/A
18852
0
SS5-13J22 $0.00 N/A N/A Finished N/A 5 N/A 13 N/A S1K N/A 22 mm N/A 65 mm N/A 75 mm N/A 75 mm N/A
17991
0
SS5-14J22 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 22 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17997
0
SS5-14J25 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 25 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17998
0
SS5-14J28 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 28 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17999
0
SS5-14J30 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 30 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
18000
0
SS5-15J22 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 22 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18007
0
SS5-15J25 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 25 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18008
0
SS5-15J28 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 28 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18009
0
SS5-15J30 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 30 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18010
0
SS5-15J32 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 32 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18011
0
SS5-16J22 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 22 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18019
0
SS5-16J25 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 25 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18020
0
SS5-16J28 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 28 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18021
0
SS5-16J30 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 30 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18022
0
SS5-16J32 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 32 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18023
0
SS5-16J35 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 35 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18024
0
SS5-17J22 $0.00 N/A N/A Finished N/A 5 N/A 17 N/A S1K N/A 22 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18033
0
SS5-17J25 $0.00 N/A N/A Finished N/A 5 N/A 17 N/A S1K N/A 25 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18034
0
SS5-17J28 $0.00 N/A N/A Finished N/A 5 N/A 17 N/A S1K N/A 28 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18035
0
SS5-17J30 $0.00 N/A N/A Finished N/A 5 N/A 17 N/A S1K N/A 30 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18036
0
SS5-17J32 $0.00 N/A N/A Finished N/A 5 N/A 17 N/A S1K N/A 32 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18037
0
SS5-17J35 $0.00 N/A N/A Finished N/A 5 N/A 17 N/A S1K N/A 35 mm N/A 85 mm N/A 95 mm N/A 75 mm N/A
18038
0
Unit of Measure
« 186 187 188 189 190 »