KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-17J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 40 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18039 |
0 |
| SS5-18J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18048 |
0 |
| SS5-18J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18049 |
0 |
| SS5-18J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18050 |
0 |
| SS5-18J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18051 |
0 |
| SS5-18J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18052 |
0 |
| SS5-18J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18053 |
0 |
| SS5-18J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18054 |
0 |
| SS5-19J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 22 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18064 |
0 |
| SS5-19J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 25 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18065 |
0 |
| SS5-19J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 28 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18066 |
0 |
| SS5-19J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 30 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18067 |
0 |
| SS5-19J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 32 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18068 |
0 |
| SS5-19J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 35 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18069 |
0 |
| SS5-19J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 40 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18070 |
0 |
| SS5-19J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 45 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18071 |
0 |
| SS5-20J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18082 |
0 |
| SS5-20J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18083 |
0 |
| SS5-20J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18084 |
0 |
| SS5-20J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18085 |
0 |
| SS5-20J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18086 |
0 |
| SS5-20J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18087 |
0 |
| SS5-20J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 40 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18088 |
0 |
| SS5-20J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 45 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18089 |
0 |
| SS5-20J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 50 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18090 |
0 |