The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 186 187 188 189 190 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-21J25 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 25 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18101
0
SS5-21J28 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 28 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18102
0
SS5-21J30 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 30 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18103
0
SS5-21J32 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 32 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18104
0
SS5-21J35 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 35 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18105
0
SS5-21J40 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 40 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18106
0
SS5-21J45 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 45 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18107
0
SS5-21J50 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 50 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18108
0
SS5-21J55 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 55 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18109
0
SS5-22J25 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 25 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18121
0
SS5-22J28 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 28 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18122
0
SS5-22J30 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 30 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18123
0
SS5-22J32 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 32 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18124
0
SS5-22J35 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 35 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18125
0
SS5-22J40 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 40 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18126
0
SS5-22J45 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 45 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18127
0
SS5-22J50 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 50 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18128
0
SS5-22J55 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 55 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18129
0
SS5-22J60 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 60 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18130
0
SS5-23J25 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 25 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18143
0
SS5-23J28 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 28 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18144
0
SS5-23J30 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 30 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18145
0
SS5-23J32 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 32 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18146
0
SS5-23J35 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 35 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18147
0
SS5-23J40 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 40 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18148
0
Unit of Measure
« 186 187 188 189 190 »