KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-23J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 45 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18149 |
0 |
| SS5-23J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 50 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18150 |
0 |
| SS5-23J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 55 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18151 |
0 |
| SS5-23J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 60 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18152 |
0 |
| SS5-23J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 65 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18153 |
0 |
| SS5-24J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18166 |
0 |
| SS5-24J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18167 |
0 |
| SS5-24J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18168 |
0 |
| SS5-24J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18169 |
0 |
| SS5-24J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18170 |
0 |
| SS5-24J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18171 |
0 |
| SS5-24J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18172 |
0 |
| SS5-24J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 50 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18173 |
0 |
| SS5-24J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 55 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18174 |
0 |
| SS5-24J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 60 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18175 |
0 |
| SS5-24J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 24 | N/A S1K | N/A 65 mm | N/A 120 mm | N/A 130 mm | N/A 75 mm |
N/A
18176 |
0 |
| SS5-25J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 25 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18189 |
0 |
| SS5-25J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 28 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18190 |
0 |
| SS5-25J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 30 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18191 |
0 |
| SS5-25J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 32 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18192 |
0 |
| SS5-25J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 35 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18193 |
0 |
| SS5-25J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 40 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18194 |
0 |
| SS5-25J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 45 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18195 |
0 |
| SS5-25J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 50 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18196 |
0 |
| SS5-25J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 55 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18197 |
0 |