The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 191 192 193 194 195 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-28J28 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 28 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18259
0
SS5-28J30 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 30 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18260
0
SS5-28J32 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 32 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18261
0
SS5-28J35 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 35 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18262
0
SS5-28J40 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 40 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18263
0
SS5-28J45 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 45 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18264
0
SS5-28J50 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 50 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18265
0
SS5-28J55 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 55 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18266
0
SS5-28J60 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 60 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18267
0
SS5-28J65 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 65 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18268
0
SS5-29J25 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 25 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18282
0
SS5-29J28 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 28 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18283
0
SS5-29J30 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 30 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18284
0
SS5-29J32 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 32 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18285
0
SS5-29J35 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 35 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18286
0
SS5-29J40 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 40 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18287
0
SS5-29J45 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 45 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18288
0
SS5-29J50 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 50 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18289
0
SS5-29J55 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 55 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18290
0
SS5-29J60 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 60 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18291
0
SS5-29J65 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 65 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18292
0
SS5-29J70 $0.00 N/A N/A Finished N/A 5 N/A 29 N/A S1K N/A 70 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18293
0
SS5-30J25 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18308
0
SS5-30J28 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 28 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18309
0
SS5-30J30 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 30 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18310
0
Unit of Measure
« 191 192 193 194 195 »