KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-30J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18311 |
0 |
| SS5-30J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18312 |
0 |
| SS5-30J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18313 |
0 |
| SS5-30J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18314 |
0 |
| SS5-30J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 50 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18315 |
0 |
| SS5-30J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 55 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18316 |
0 |
| SS5-30J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 60 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18317 |
0 |
| SS5-30J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 65 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18318 |
0 |
| SS5-30J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 70 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18319 |
0 |
| SS5-30J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 75 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18320 |
0 |
| SS5-32J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18333 |
0 |
| SS5-32J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18334 |
0 |
| SS5-32J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18335 |
0 |
| SS5-32J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 40 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18336 |
0 |
| SS5-32J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 45 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18337 |
0 |
| SS5-32J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 50 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18338 |
0 |
| SS5-32J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 55 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18339 |
0 |
| SS5-32J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 60 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18340 |
0 |
| SS5-32J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 65 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18341 |
0 |
| SS5-32J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 70 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18342 |
0 |
| SS5-32J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 75 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18343 |
0 |
| SS5-34J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 30 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18356 |
0 |
| SS5-34J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 32 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18357 |
0 |
| SS5-34J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 35 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18358 |
0 |
| SS5-34J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 40 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18359 |
0 |