KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-36J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 60 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18409 |
0 |
| SS5-36J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 65 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18410 |
0 |
| SS5-36J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 70 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18411 |
0 |
| SS5-36J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 75 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18412 |
0 |
| SS5-38J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 30 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18425 |
0 |
| SS5-38J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 32 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18426 |
0 |
| SS5-38J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 35 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18427 |
0 |
| SS5-38J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 40 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18428 |
0 |
| SS5-38J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 45 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18429 |
0 |
| SS5-38J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 50 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18430 |
0 |
| SS5-38J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 55 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18431 |
0 |
| SS5-38J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 60 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18432 |
0 |
| SS5-38J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 65 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18433 |
0 |
| SS5-38J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 70 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18434 |
0 |
| SS5-38J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 75 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18435 |
0 |
| SS5-14HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 25 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17994 |
0 |
| SS5-14HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 28 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17995 |
0 |
| SS5-14HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 30 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17996 |
0 |
| SS5-15HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18003 |
0 |
| SS5-15HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 28 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18004 |
0 |
| SS5-15HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 30 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18005 |
0 |
| SS5-15HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 32 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18006 |
0 |
| SS5-16HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18014 |
0 |
| SS5-16HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18015 |
0 |
| SS5-16HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18016 |
0 |