KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-20HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18078 |
0 |
| SS5-20HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 40 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18079 |
0 |
| SS5-20HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 45 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18080 |
0 |
| SS5-20HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 50 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18081 |
0 |
| SS5-21HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18093 |
0 |
| SS5-21HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18094 |
0 |
| SS5-21HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18095 |
0 |
| SS5-21HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18096 |
0 |
| SS5-21HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18097 |
0 |
| SS5-21HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 45 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18098 |
0 |
| SS5-21HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 50 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18099 |
0 |
| SS5-21HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 21 | N/A S1K | N/A 55 mm | N/A 105 mm | N/A 115 mm | N/A 75 mm |
N/A
18100 |
0 |
| SS5-22HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 28 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18112 |
0 |
| SS5-22HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 30 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18113 |
0 |
| SS5-22HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 32 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18114 |
0 |
| SS5-22HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 35 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18115 |
0 |
| SS5-22HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 40 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18116 |
0 |
| SS5-22HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 45 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18117 |
0 |
| SS5-22HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 50 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18118 |
0 |
| SS5-22HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 55 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18119 |
0 |
| SS5-22HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 22 | N/A S1K | N/A 60 mm | N/A 110 mm | N/A 120 mm | N/A 75 mm |
N/A
18120 |
0 |
| SS5-23HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 28 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18133 |
0 |
| SS5-23HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 30 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18134 |
0 |
| SS5-23HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 32 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18135 |
0 |
| SS5-23HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 23 | N/A S1K | N/A 35 mm | N/A 115 mm | N/A 125 mm | N/A 75 mm |
N/A
18136 |
0 |