The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 196 197 198 199 200 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-23HJ40 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 40 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18137
0
SS5-23HJ45 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 45 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18138
0
SS5-23HJ50 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 50 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18139
0
SS5-23HJ55 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 55 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18140
0
SS5-23HJ60 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 60 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18141
0
SS5-23HJ65 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 65 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18142
0
SS5-24HJ28 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 28 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18156
0
SS5-24HJ30 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 30 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18157
0
SS5-24HJ32 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 32 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18158
0
SS5-24HJ35 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 35 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18159
0
SS5-24HJ40 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 40 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18160
0
SS5-24HJ45 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 45 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18161
0
SS5-24HJ50 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 50 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18162
0
SS5-24HJ55 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 55 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18163
0
SS5-24HJ60 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 60 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18164
0
SS5-24HJ65 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S1K N/A 65 mm N/A 120 mm N/A 130 mm N/A 75 mm N/A
18165
0
SS5-25HJ28 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 28 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18179
0
SS5-25HJ30 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 30 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18180
0
SS5-25HJ32 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 32 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18181
0
SS5-25HJ35 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 35 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18182
0
SS5-25HJ40 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 40 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18183
0
SS5-25HJ45 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 45 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18184
0
SS5-25HJ50 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 50 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18185
0
SS5-25HJ55 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 55 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18186
0
SS5-25HJ60 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 60 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18187
0
Unit of Measure
« 196 197 198 199 200 »