KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-25HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 25 | N/A S1K | N/A 65 mm | N/A 125 mm | N/A 135 mm | N/A 75 mm |
N/A
18188 |
0 |
| SS5-26HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 28 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18202 |
0 |
| SS5-26HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 30 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18203 |
0 |
| SS5-26HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 32 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18204 |
0 |
| SS5-26HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 35 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18205 |
0 |
| SS5-26HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 40 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18206 |
0 |
| SS5-26HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 45 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18207 |
0 |
| SS5-26HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 50 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18208 |
0 |
| SS5-26HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 55 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18209 |
0 |
| SS5-26HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 60 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18210 |
0 |
| SS5-26HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 26 | N/A S1K | N/A 65 mm | N/A 130 mm | N/A 140 mm | N/A 75 mm |
N/A
18211 |
0 |
| SS5-27HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18225 |
0 |
| SS5-27HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18226 |
0 |
| SS5-27HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18227 |
0 |
| SS5-27HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18228 |
0 |
| SS5-27HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18229 |
0 |
| SS5-27HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 45 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18230 |
0 |
| SS5-27HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 50 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18231 |
0 |
| SS5-27HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 55 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18232 |
0 |
| SS5-27HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 60 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18233 |
0 |
| SS5-27HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 27 | N/A S1K | N/A 65 mm | N/A 135 mm | N/A 145 mm | N/A 75 mm |
N/A
18234 |
0 |
| SS5-28HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18248 |
0 |
| SS5-28HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18249 |
0 |
| SS5-28HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18250 |
0 |
| SS5-28HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18251 |
0 |