KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-28HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18252 |
0 |
| SS5-28HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 45 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18253 |
0 |
| SS5-28HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 50 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18254 |
0 |
| SS5-28HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 55 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18255 |
0 |
| SS5-28HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 60 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18256 |
0 |
| SS5-28HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 65 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18257 |
0 |
| SS5-29HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 28 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18271 |
0 |
| SS5-29HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 30 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18272 |
0 |
| SS5-29HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 32 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18273 |
0 |
| SS5-29HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 35 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18274 |
0 |
| SS5-29HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 40 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18275 |
0 |
| SS5-29HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 45 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18276 |
0 |
| SS5-29HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 50 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18277 |
0 |
| SS5-29HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 55 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18278 |
0 |
| SS5-29HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 60 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18279 |
0 |
| SS5-29HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 65 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18280 |
0 |
| SS5-29HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 70 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18281 |
0 |
| SS5-30HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18296 |
0 |
| SS5-30HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18297 |
0 |
| SS5-30HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18298 |
0 |
| SS5-30HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18299 |
0 |
| SS5-30HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18300 |
0 |
| SS5-30HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18301 |
0 |
| SS5-30HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 50 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18302 |
0 |
| SS5-30HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 55 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18303 |
0 |