KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.5-54A | $17.13 |
N/A
|
N/A Plain | N/A 0.5 | N/A 54 | N/A S1T | N/A 5 mm | N/A 27 mm | N/A 28 mm | N/A 12 mm |
N/A
11891 |
17.13 |
| SS0.5-55A | $17.14 | N/A | N/A Plain | N/A 0.5 | N/A 55 | N/A S1T | N/A 5 mm | N/A 27.5 mm | N/A 28.5 mm | N/A 12 mm |
N/A
11892 |
17.14 |
| SS0.5-56A | $17.14 |
N/A
|
N/A Plain | N/A 0.5 | N/A 56 | N/A S1T | N/A 5 mm | N/A 28 mm | N/A 29 mm | N/A 12 mm |
N/A
11893 |
17.14 |
| SS0.5-58A | $17.16 |
N/A
|
N/A Plain | N/A 0.5 | N/A 58 | N/A S1T | N/A 5 mm | N/A 29 mm | N/A 30 mm | N/A 12 mm |
N/A
11894 |
17.16 |
| SS0.5-60A | $18.10 |
N/A
|
N/A Plain | N/A 0.5 | N/A 60 | N/A S1T | N/A 6 mm | N/A 30 mm | N/A 31 mm | N/A 12 mm |
N/A
11895 |
18.1 |
| SS0.5-60B | $18.07 |
N/A
|
N/A Plain | N/A 0.5 | N/A 60 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 31 mm | N/A 12 mm |
N/A
11896 |
18.07 |
| SS0.5-62A | $18.42 |
N/A
|
N/A Plain | N/A 0.5 | N/A 62 | N/A S1T | N/A 6 mm | N/A 31 mm | N/A 32 mm | N/A 12 mm |
N/A
11897 |
18.42 |
| SS0.5-64A | $19.27 |
N/A
|
N/A Plain | N/A 0.5 | N/A 64 | N/A S1T | N/A 6 mm | N/A 32 mm | N/A 33 mm | N/A 12 mm |
N/A
11898 |
19.27 |
| SS0.5-65A | $19.28 |
N/A
|
N/A Plain | N/A 0.5 | N/A 65 | N/A S1T | N/A 6 mm | N/A 32.5 mm | N/A 33.5 mm | N/A 12 mm |
N/A
11899 |
19.28 |
| SS0.5-66A | $19.29 | N/A | N/A Plain | N/A 0.5 | N/A 66 | N/A S1T | N/A 6 mm | N/A 33 mm | N/A 34 mm | N/A 12 mm |
N/A
11900 |
19.29 |
| SS0.5-68A | $19.87 |
N/A
|
N/A Plain | N/A 0.5 | N/A 68 | N/A S1T | N/A 6 mm | N/A 34 mm | N/A 35 mm | N/A 12 mm |
N/A
11901 |
19.87 |
| SS0.5-70A | $20.16 |
N/A
|
N/A Plain | N/A 0.5 | N/A 70 | N/A S1T | N/A 6 mm | N/A 35 mm | N/A 36 mm | N/A 12 mm |
N/A
11902 |
20.16 |
| SS0.5-70B | $20.13 |
N/A
|
N/A Plain | N/A 0.5 | N/A 70 | N/A S1T | N/A 8 mm | N/A 35 mm | N/A 36 mm | N/A 12 mm |
N/A
11903 |
20.13 |
| SS0.5-72A | $20.63 |
N/A
|
N/A Plain | N/A 0.5 | N/A 72 | N/A S1T | N/A 6 mm | N/A 36 mm | N/A 37 mm | N/A 12 mm |
N/A
11904 |
20.63 |
| SS0.5-75A | $20.80 |
N/A
|
N/A Plain | N/A 0.5 | N/A 75 | N/A S1T | N/A 6 mm | N/A 37.5 mm | N/A 38.5 mm | N/A 12 mm |
N/A
11905 |
20.8 |
| SS0.5-76A | $20.92 |
N/A
|
N/A Plain | N/A 0.5 | N/A 76 | N/A S1T | N/A 6 mm | N/A 38 mm | N/A 39 mm | N/A 12 mm |
N/A
11906 |
20.92 |
| SS0.5-80A | $21.68 |
N/A
|
N/A Plain | N/A 0.5 | N/A 80 | N/A S1T | N/A 6 mm | N/A 40 mm | N/A 41 mm | N/A 12 mm |
N/A
11907 |
21.68 |
| SS0.5-80B | $21.66 |
N/A
|
N/A Plain | N/A 0.5 | N/A 80 | N/A S1T | N/A 8 mm | N/A 40 mm | N/A 41 mm | N/A 12 mm |
N/A
11908 |
21.66 |
| SS0.5-84A | $22.12 |
N/A
|
N/A Plain | N/A 0.5 | N/A 84 | N/A S1T | N/A 8 mm | N/A 42 mm | N/A 43 mm | N/A 12 mm |
N/A
11909 |
22.12 |
| SS0.5-85A | $22.27 |
N/A
|
N/A Plain | N/A 0.5 | N/A 85 | N/A S1T | N/A 8 mm | N/A 42.5 mm | N/A 43.5 mm | N/A 12 mm |
N/A
11910 |
22.27 |
| SS0.5-88A | $22.60 |
N/A
|
N/A Plain | N/A 0.5 | N/A 88 | N/A S1T | N/A 8 mm | N/A 44 mm | N/A 45 mm | N/A 12 mm |
N/A
11911 |
22.6 |
| SS0.5-90A | $23.32 |
N/A
|
N/A Plain | N/A 0.5 | N/A 90 | N/A S1T | N/A 8 mm | N/A 45 mm | N/A 46 mm | N/A 12 mm |
N/A
11912 |
23.32 |
| SS0.5-95A | $23.66 |
N/A
|
N/A Plain | N/A 0.5 | N/A 95 | N/A S1T | N/A 8 mm | N/A 47.5 mm | N/A 48.5 mm | N/A 12 mm |
N/A
11913 |
23.66 |
| SS0.5-96A | $27.12 |
N/A
|
N/A Plain | N/A 0.5 | N/A 96 | N/A S1T | N/A 8 mm | N/A 48 mm | N/A 49 mm | N/A 12 mm |
N/A
11914 |
27.12 |
| SS0.5-15A | $9.75 |
N/A
|
N/A Plain | N/A 0.5 | N/A 15 | N/A S3T | N/A 3 mm | N/A 7.5 mm | N/A 8.5 mm | N/A 16 mm |
N/A
11855 |
9.75 |