KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-30HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 60 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18304 |
0 |
| SS5-30HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 65 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18305 |
0 |
| SS5-30HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 70 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18306 |
0 |
| SS5-30HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 75 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18307 |
0 |
| SS5-32HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18323 |
0 |
| SS5-32HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18324 |
0 |
| SS5-32HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 40 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18325 |
0 |
| SS5-32HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 45 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18326 |
0 |
| SS5-32HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 50 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18327 |
0 |
| SS5-32HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 55 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18328 |
0 |
| SS5-32HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 60 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18329 |
0 |
| SS5-32HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 65 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18330 |
0 |
| SS5-32HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 70 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18331 |
0 |
| SS5-32HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S1K | N/A 75 mm | N/A 160 mm | N/A 170 mm | N/A 71 mm |
N/A
18332 |
0 |
| SS5-34HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 32 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18346 |
0 |
| SS5-34HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 35 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18347 |
0 |
| SS5-34HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 40 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18348 |
0 |
| SS5-34HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 45 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18349 |
0 |
| SS5-34HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 50 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18350 |
0 |
| SS5-34HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 55 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18351 |
0 |
| SS5-34HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 60 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18352 |
0 |
| SS5-34HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 65 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18353 |
0 |
| SS5-34HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 70 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18354 |
0 |
| SS5-34HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 75 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18355 |
0 |
| SS5-35HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 32 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18369 |
0 |