The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 201 202 203 204 205 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-35HJ35 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 35 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18370
0
SS5-35HJ40 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 40 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18371
0
SS5-35HJ45 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 45 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18372
0
SS5-35HJ50 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 50 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18373
0
SS5-35HJ55 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 55 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18374
0
SS5-35HJ60 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 60 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18375
0
SS5-35HJ65 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 65 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18376
0
SS5-35HJ70 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 70 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18377
0
SS5-35HJ75 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S1K N/A 75 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18378
0
SS5-36HJ32 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 32 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18392
0
SS5-36HJ35 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 35 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18393
0
SS5-36HJ40 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 40 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18394
0
SS5-36HJ45 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 45 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18395
0
SS5-36HJ50 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 50 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18396
0
SS5-36HJ55 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 55 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18397
0
SS5-36HJ60 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 60 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18398
0
SS5-36HJ65 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 65 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18399
0
SS5-36HJ70 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 70 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18400
0
SS5-36HJ75 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 75 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18401
0
SS5-38HJ32 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 32 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18415
0
SS5-38HJ35 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 35 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18416
0
SS5-38HJ40 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 40 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18417
0
SS5-38HJ45 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 45 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18418
0
SS5-38HJ50 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 50 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18419
0
SS5-38HJ55 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 55 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18420
0
Unit of Measure
« 201 202 203 204 205 »