KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-38HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 60 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18421 |
0 |
| SS5-38HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 65 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18422 |
0 |
| SS5-38HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 70 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18423 |
0 |
| SS5-38HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 38 | N/A S1K | N/A 75 mm | N/A 190 mm | N/A 200 mm | N/A 71 mm |
N/A
18424 |
0 |
| SS5-100SJ40 | $2,531.50 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 40 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17955 |
2531.5 |
| SS5-100SJ45 | $2,531.50 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 45 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17956 |
2531.5 |
| SS5-100SJ50 | $2,531.50 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 50 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17957 |
2531.5 |
| SS5-100SJ55 | $2,531.50 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 55 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17958 |
2531.5 |
| SS5-100SJ60 | $2,531.50 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 60 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17959 |
2531.5 |
| SS5-100SJ65 | $2,531.50 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 65 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17960 |
2531.5 |
| SS5-100SJ70 | $2,538.20 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 70 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17961 |
2538.2 |
| SS5-100SJ75 | $2,538.20 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 75 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17962 |
2538.2 |
| SS5-100SJ80 | $2,538.20 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 80 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17963 |
2538.2 |
| SS5-100SJ85 | $2,538.20 | N/A | N/A Finished | N/A 5 | N/A 100 | N/A S1SK | N/A 85 mm | N/A 500 mm | N/A 510 mm | N/A 71 mm |
N/A
17964 |
2538.2 |
| SS5-110SJ40 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 40 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17966 |
2914.1 |
| SS5-110SJ45 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 45 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17967 |
2914.1 |
| SS5-110SJ50 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 50 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17968 |
2914.1 |
| SS5-110SJ55 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 55 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17969 |
2914.1 |
| SS5-110SJ60 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 60 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17970 |
2914.1 |
| SS5-110SJ65 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 65 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17971 |
2914.1 |
| SS5-110SJ70 | $2,907.40 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 70 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17972 |
2907.4 |
| SS5-110SJ75 | $2,907.40 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 75 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17973 |
2907.4 |
| SS5-110SJ80 | $2,907.40 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 80 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17974 |
2907.4 |
| SS5-110SJ85 | $2,914.10 | N/A | N/A Finished | N/A 5 | N/A 110 | N/A S1SK | N/A 85 mm | N/A 550 mm | N/A 560 mm | N/A 71 mm |
N/A
17975 |
2914.1 |
| SS5-120SJ40 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 40 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17978 |
3344.9 |