KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-120SJ45 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 45 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17979 |
3344.9 |
| SS5-120SJ50 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 50 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17980 |
3344.9 |
| SS5-120SJ55 | $3,338.20 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 55 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17981 |
3338.2 |
| SS5-120SJ60 | $3,338.20 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 60 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17982 |
3338.2 |
| SS5-120SJ65 | $3,338.20 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 65 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17983 |
3338.2 |
| SS5-120SJ70 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 70 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17984 |
3344.9 |
| SS5-120SJ75 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 75 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17985 |
3344.9 |
| SS5-120SJ80 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 80 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17986 |
3344.9 |
| SS5-120SJ85 | $3,344.90 | N/A | N/A Finished | N/A 5 | N/A 120 | N/A S1SK | N/A 85 mm | N/A 600 mm | N/A 610 mm | N/A 71 mm |
N/A
17987 |
3344.9 |
| SS5-62SJ30 | $1,421.90 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 30 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18749 |
1421.9 |
| SS5-62SJ32 | $1,421.90 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 32 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18750 |
1421.9 |
| SS5-62SJ35 | $1,421.90 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 35 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18751 |
1421.9 |
| SS5-62SJ40 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 40 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18752 |
1415.2 |
| SS5-62SJ45 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 45 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18753 |
1415.2 |
| SS5-62SJ50 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 50 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18754 |
1415.2 |
| SS5-62SJ55 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 55 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18755 |
1415.2 |
| SS5-62SJ60 | $1,421.90 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 60 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18756 |
1421.9 |
| SS5-62SJ65 | $1,421.90 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 65 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18757 |
1421.9 |
| SS5-62SJ70 | $1,421.90 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 70 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18758 |
1421.9 |
| SS5-62SJ75 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 75 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18759 |
1415.2 |
| SS5-62SJ80 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 80 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18760 |
1415.2 |
| SS5-62SJ85 | $1,415.20 | N/A | N/A Finished | N/A 5 | N/A 62 | N/A S1SK | N/A 85 mm | N/A 310 mm | N/A 320 mm | N/A 71 mm |
N/A
18761 |
1415.2 |
| SS5-64SJ30 | $1,466.40 | N/A | N/A Finished | N/A 5 | N/A 64 | N/A S1SK | N/A 30 mm | N/A 320 mm | N/A 330 mm | N/A 71 mm |
N/A
18764 |
1466.4 |
| SS5-64SJ32 | $1,473.10 | N/A | N/A Finished | N/A 5 | N/A 64 | N/A S1SK | N/A 32 mm | N/A 320 mm | N/A 330 mm | N/A 71 mm |
N/A
18765 |
1473.1 |
| SS5-64SJ35 | $1,473.10 | N/A | N/A Finished | N/A 5 | N/A 64 | N/A S1SK | N/A 35 mm | N/A 320 mm | N/A 330 mm | N/A 71 mm |
N/A
18766 |
1473.1 |