The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 201 202 203 204 205 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-64SJ40 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 40 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18767
1473.1
SS5-64SJ45 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 45 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18768
1473.1
SS5-64SJ50 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 50 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18769
1473.1
SS5-64SJ55 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 55 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18770
1473.1
SS5-64SJ60 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 60 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18771
1473.1
SS5-64SJ65 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 65 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18772
1473.1
SS5-64SJ70 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 70 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18773
1473.1
SS5-64SJ75 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 75 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18774
1473.1
SS5-64SJ80 $1,473.10 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 80 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18775
1473.1
SS5-64SJ85 $1,466.40 N/A N/A Finished N/A 5 N/A 64 N/A S1SK N/A 85 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18776
1466.4
SS5-65SJ30 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 30 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18779
1480
SS5-65SJ32 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 32 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18780
1480
SS5-65SJ35 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 35 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18781
1480
SS5-65SJ40 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 40 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18782
1480
SS5-65SJ45 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 45 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18783
1480
SS5-65SJ50 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 50 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18784
1480
SS5-65SJ55 $1,473.40 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 55 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18785
1473.4
SS5-65SJ60 $1,486.70 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 60 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18786
1486.7
SS5-65SJ65 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 65 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18787
1480
SS5-65SJ70 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 70 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18788
1480
SS5-65SJ75 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 75 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18789
1480
SS5-65SJ80 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 80 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18790
1480
SS5-65SJ85 $1,480.00 N/A N/A Finished N/A 5 N/A 65 N/A S1SK N/A 85 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18791
1480
SS5-66SJ30 $1,519.30 N/A N/A Finished N/A 5 N/A 66 N/A S1SK N/A 30 mm N/A 330 mm N/A 340 mm N/A 71 mm N/A
18794
1519.3
SS5-66SJ32 $1,519.30 N/A N/A Finished N/A 5 N/A 66 N/A S1SK N/A 32 mm N/A 330 mm N/A 340 mm N/A 71 mm N/A
18795
1519.3
Unit of Measure
« 201 202 203 204 205 »