KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-66SJ35 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 35 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18796 |
1519.3 |
| SS5-66SJ40 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 40 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18797 |
1519.3 |
| SS5-66SJ45 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 45 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18798 |
1519.3 |
| SS5-66SJ50 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 50 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18799 |
1519.3 |
| SS5-66SJ55 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 55 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18800 |
1519.3 |
| SS5-66SJ60 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 60 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18801 |
1519.3 |
| SS5-66SJ65 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 65 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18802 |
1519.3 |
| SS5-66SJ70 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 70 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18803 |
1519.3 |
| SS5-66SJ75 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 75 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18804 |
1519.3 |
| SS5-66SJ80 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 80 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18805 |
1519.3 |
| SS5-66SJ85 | $1,519.30 | N/A | N/A Finished | N/A 5 | N/A 66 | N/A S1SK | N/A 85 mm | N/A 330 mm | N/A 340 mm | N/A 71 mm |
N/A
18806 |
1519.3 |
| SS5-68SJ30 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 30 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18809 |
1594.9 |
| SS5-68SJ32 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 32 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18810 |
1594.9 |
| SS5-68SJ35 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 35 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18811 |
1594.9 |
| SS5-68SJ40 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 40 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18812 |
1594.9 |
| SS5-68SJ45 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 45 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18813 |
1594.9 |
| SS5-68SJ50 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 50 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18814 |
1594.9 |
| SS5-68SJ55 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 55 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18815 |
1594.9 |
| SS5-68SJ60 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 60 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18816 |
1594.9 |
| SS5-68SJ65 | $1,588.20 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 65 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18817 |
1588.2 |
| SS5-68SJ70 | $1,588.20 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 70 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18818 |
1588.2 |
| SS5-68SJ75 | $1,588.20 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 75 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18819 |
1588.2 |
| SS5-68SJ80 | $1,588.20 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 80 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18820 |
1588.2 |
| SS5-68SJ85 | $1,594.90 | N/A | N/A Finished | N/A 5 | N/A 68 | N/A S1SK | N/A 85 mm | N/A 340 mm | N/A 350 mm | N/A 71 mm |
N/A
18821 |
1594.9 |
| SS5-70SJ30 | $1,672.30 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 30 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18824 |
1672.3 |