KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-70SJ32 | $1,672.30 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 32 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18825 |
1672.3 |
| SS5-70SJ35 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 35 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18826 |
1665.7 |
| SS5-70SJ40 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 40 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18827 |
1665.7 |
| SS5-70SJ45 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 45 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18828 |
1665.7 |
| SS5-70SJ50 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 50 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18829 |
1665.7 |
| SS5-70SJ55 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 55 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18830 |
1665.7 |
| SS5-70SJ60 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 60 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18831 |
1665.7 |
| SS5-70SJ65 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 65 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18832 |
1665.7 |
| SS5-70SJ70 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 70 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18833 |
1665.7 |
| SS5-70SJ75 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 75 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18834 |
1665.7 |
| SS5-70SJ80 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 80 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18835 |
1665.7 |
| SS5-70SJ85 | $1,665.70 | N/A | N/A Finished | N/A 5 | N/A 70 | N/A S1SK | N/A 85 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18836 |
1665.7 |
| SS5-80SJ30 | $1,944.60 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 30 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18839 |
1944.6 |
| SS5-80SJ32 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 32 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18840 |
1938 |
| SS5-80SJ35 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 35 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18841 |
1938 |
| SS5-80SJ40 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 40 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18842 |
1938 |
| SS5-80SJ45 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 45 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18843 |
1938 |
| SS5-80SJ50 | $1,944.60 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 50 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18844 |
1944.6 |
| SS5-80SJ55 | $1,944.60 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 55 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18845 |
1944.6 |
| SS5-80SJ60 | $1,944.60 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 60 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18846 |
1944.6 |
| SS5-80SJ65 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 65 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18847 |
1938 |
| SS5-80SJ70 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 70 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18848 |
1938 |
| SS5-80SJ75 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 75 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18849 |
1938 |
| SS5-80SJ80 | $1,938.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 80 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18850 |
1938 |
| SS5-80SJ85 | $1,958.00 | N/A | N/A Finished | N/A 5 | N/A 80 | N/A S1SK | N/A 85 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18851 |
1958 |