KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-90SJ40 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 40 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18853 |
2243.7 |
| SS5-90SJ45 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 45 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18854 |
2243.7 |
| SS5-90SJ50 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 50 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18855 |
2243.7 |
| SS5-90SJ55 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 55 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18856 |
2243.7 |
| SS5-90SJ60 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 60 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18857 |
2243.7 |
| SS5-90SJ65 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 65 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18858 |
2243.7 |
| SS5-90SJ70 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 70 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18859 |
2243.7 |
| SS5-90SJ75 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 75 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18860 |
2243.7 |
| SS5-90SJ80 | $2,243.70 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 80 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18861 |
2243.7 |
| SS5-90SJ85 | $2,237.00 | N/A | N/A Finished | N/A 5 | N/A 90 | N/A S1SK | N/A 85 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18862 |
2237 |
| SS5-40 | $372.83 |
N/A
|
N/A Plain | N/A 5 | N/A 40 | N/A S2 | N/A 30 mm | N/A 200 mm | N/A 210 mm | N/A 71 mm |
N/A
18436 |
372.83 |
| SS5-40H | $422.81 | N/A | N/A Plain | N/A 5 | N/A 40 | N/A S2 | N/A 30 mm | N/A 200 mm | N/A 210 mm | N/A 71 mm |
N/A
18437 |
422.81 |
| SS5-42 | $401.08 |
N/A
|
N/A Plain | N/A 5 | N/A 42 | N/A S2 | N/A 30 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18459 |
401.08 |
| SS5-42H | $462.51 | N/A | N/A Plain | N/A 5 | N/A 42 | N/A S2 | N/A 30 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18460 |
462.51 |
| SS5-44 | $435.87 |
N/A
|
N/A Plain | N/A 5 | N/A 44 | N/A S2 | N/A 30 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18482 |
435.87 |
| SS5-44H | $496.62 | N/A | N/A Plain | N/A 5 | N/A 44 | N/A S2 | N/A 30 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18483 |
496.62 |
| SS5-45 | $440.79 |
N/A
|
N/A Plain | N/A 5 | N/A 45 | N/A S2 | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18505 |
440.79 |
| SS5-45H | $501.51 | N/A | N/A Plain | N/A 5 | N/A 45 | N/A S2 | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18506 |
501.51 |
| SS5-46 | $463.80 | N/A | N/A Plain | N/A 5 | N/A 46 | N/A S2 | N/A 30 mm | N/A 230 mm | N/A 240 mm | N/A 71 mm |
N/A
18528 |
463.8 |
| SS5-46H | $524.00 | N/A | N/A Plain | N/A 5 | N/A 46 | N/A S2 | N/A 30 mm | N/A 230 mm | N/A 240 mm | N/A 71 mm |
N/A
18529 |
524 |
| SS5-48 | $500.41 |
N/A
|
N/A Plain | N/A 5 | N/A 48 | N/A S2 | N/A 30 mm | N/A 240 mm | N/A 250 mm | N/A 71 mm |
N/A
18551 |
500.41 |
| SS5-48H | $559.87 | N/A | N/A Plain | N/A 5 | N/A 48 | N/A S2 | N/A 30 mm | N/A 240 mm | N/A 250 mm | N/A 71 mm |
N/A
18552 |
559.87 |
| SS5-52 | $576.81 |
N/A
|
N/A Plain | N/A 5 | N/A 52 | N/A S2 | N/A 30 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18597 |
576.81 |
| SS5-52H | $651.16 | N/A | N/A Plain | N/A 5 | N/A 52 | N/A S2 | N/A 30 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18598 |
651.16 |
| SS5-54 | $612.09 |
N/A
|
N/A Plain | N/A 5 | N/A 54 | N/A S2 | N/A 30 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18622 |
612.09 |