The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 206 207 208 209 210 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-54H $685.80 N/A N/A Plain N/A 5 N/A 54 N/A S2 N/A 30 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18623
685.8
SS5-55 $619.25 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 55 N/A S2 N/A 30 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18647
619.25
SS5-55H $692.90 N/A N/A Plain N/A 5 N/A 55 N/A S2 N/A 30 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18648
692.9
SS5-56 $647.83 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 56 N/A S2 N/A 30 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18672
647.83
SS5-56H $720.90 N/A N/A Plain N/A 5 N/A 56 N/A S2 N/A 30 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18673
720.9
SS5-58 $660.82 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 58 N/A S2 N/A 30 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18697
660.82
SS5-58H $733.96 N/A N/A Plain N/A 5 N/A 58 N/A S2 N/A 30 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18698
733.96
SS5-60 $675.16 N/A N/A Plain N/A 5 N/A 60 N/A S2 N/A 30 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18722
675.16
SS5-60H $8.34 N/A N/A Plain N/A 5 N/A 60 N/A S2 N/A 30 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18723
8.34
SS5-40J30 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 30 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18448
0
SS5-40J32 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 32 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18449
0
SS5-40J35 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 35 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18450
0
SS5-40J40 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 40 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18451
0
SS5-40J45 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 45 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18452
0
SS5-40J50 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 50 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18453
0
SS5-40J55 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 55 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18454
0
SS5-40J60 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 60 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18455
0
SS5-40J65 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 65 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18456
0
SS5-40J70 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 70 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18457
0
SS5-40J75 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 75 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18458
0
SS5-42J30 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 30 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18471
0
SS5-42J32 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 32 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18472
0
SS5-42J35 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 35 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18473
0
SS5-42J40 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 40 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18474
0
SS5-42J45 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 45 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18475
0
Unit of Measure
« 206 207 208 209 210 »